BNS 300-01ZG-2211 3,0M
BNS 300-01ZG-2211 3,0M
Product type description: BNS 300-01ZG-(1)-(2) |
(1) | |
without | with cable |
ST | M12 connector |
(2) | |
2211 | higher switching distance |
2230 | supplementary signalling output |
2246 | Ue 42 VAC |
- Thermoplastic enclosure
- Long life
- Suitable for food processing industry only in combination with BPS 303
- no mechanical wear
- Ø M30
- Insensitive to transverse misalignment
- Insensitive to soiling
- With integral evaluation
Ordering data
Product type description |
BNS 300-01ZG-2211 3,0M |
Article number (order number) |
101185016 |
EAN (European Article Number) |
4030661323725 |
eCl@ss number, version 12.0 |
27-27-44-01 |
eCl@ss number, version 11.0 |
27-27-24-02 |
eCl@ss number, version 9.0 |
27-27-24-02 |
ETIM number, version 7.0 |
EC002544 |
ETIM number, version 6.0 |
EC002544 |
Approvals - Standards
Certificates |
cULus |
General data
Standards |
BG-GS-ET-14 EN IEC 60947-5-3 |
Coding level according to EN ISO 14119 |
Low |
Working principle |
Magnetic drive |
Installation conditions (mechanical) |
quasi-flush |
Housing material |
Glass-fibre, reinforced thermoplastic |
Material of the nuts |
Thermoplastic |
Duration of risk, maximum |
50 ms |
Gross weight |
240 g |
General data - Features
Coding |
Yes |
Integral system diagnostics, status |
Yes |
Safety monitoring module integrated |
Yes |
Number of normally closed (NC) |
1 |
Number of safety contacts |
1 |
Safety classification |
Standards |
EN ISO 13849-1 |
Mission time |
20 Year(s) |
Safety classification - Safety outputs
B10D Normally-closed contact (NC) |
20,000,000 Operations |
Mechanical data
Actuating element |
Magnet |
Direction of motion |
Head-on to the active surface |
Tightening torque of nuts, maximum |
3 Nm |
Mechanical data - Switching distances
Assured switching distance "ON" Sao |
8 mm |
Assured switching distance "OFF" Sar |
18 mm |
Note (switching distance) |
All switching distances in accordance EN IEC 60947-5-3 |
Mechanical data - Connection technique
Length of cable |
3 m |
Termination |
cable |
Number of cable wires |
4 |
Wire cross-section |
0.75 mm2 |
Wire cross-section |
18 AWG |
Material of the Cable mantle |
PVC |
Mechanical data - Dimensions
ISO thread of the sensor |
M30 |
width across flats |
36 BK |
Length of sensor |
78 mm |
Ambient conditions
Degree of protection |
IP67 |
Ambient temperature |
-25 ... +55 °C |
Storage and transport temperature |
-25 ... +70 °C |
Resistance to vibrations |
10 … 55 Hz, amplitude 1 mm |
Restistance to shock |
30 g / 11 ms |
Electrical data
Rated operating voltage |
24 VDC |
Switching voltage, maximum |
250 VAC |
Switching current, maximum |
3 A |
Switching capacity, maximum |
750 W |
Switching element |
1 NC contact |
Time to readiness, maximum |
50 ms |
Switching frequency, maximum |
5 Hz |
Electrical data - Relay outputs
Voltage, Utilisation category DC-13 |
24 VDC |
Current, Utilisation category DC-13 |
0.03 A |
Status indication
Note (Integral System Diagnostics, status ) |
The LED is illuminated when the guard is closed. |
Scope of delivery
Scope of delivery |
Actuator must be ordered separately. |
Scope of delivery of mounting material |
2x nuts M30 x 1.5 |
Accessory
Recommendation (actuator) |
BPS 300 BPS 303 BPS 303 SS |
Recommended safety switchgear |
SRB-E-301ST SRB-E-201LC |
Note
Note (General) |
Contact symbols shown for the closed condition of the guard device. |
Language filter
Datasheet
Operating instructions and Declaration of conformity
UL Certificate
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Diagram
Characteristic curve
EU Declaration of Conformity | ![]() |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | BNS 300 |
Type: | See ordering code |
Description of the component: | Safety sensor with integrated safety-monitoring module |
Relevant Directives: | Machinery Directive | 2006/42/EC |
EMC-Directive | 2014/30/EU | |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN 60947-5-3:2013 EN ISO 13849-1:2015 EN ISO 13849-2:2012 |
Notified body, which approved the full quality assurance system, referred to in Appendix X, 2006/42/EC: | TÜV Rheinland Industrie Service GmbH Am Grauen Stein, 51105 Köln ID n°: 0035 |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Place and date of issue: | Wuppertal, February 11, 2022 |
![]() |
Authorised signature Philip Schmersal Managing Director |
UK Declaration of Conformity | ![]() |
Company: | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | BNS 300 |
Type: | See ordering code |
Description of the component: | Safety sensor with integrated safety-monitoring module |
Relevant legislation: | Supply of Machinery (Safety) Regulations | 2008 |
Electromagnetic Compatibility Regulations | 2016 | |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN 60947-5-3:2013 EN ISO 13849-1:2015 EN ISO 13849-2:2012 |
Notified body, which approved the full quality assurance system, referred to in Appendix X, 2006/42/EC: | TÜV Rheinland Industrie Service GmbH Am Grauen Stein 51105 Köln ID n°: 0035 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Wuppertal, November 16, 2022 |
![]() |
Authorised signature Philip Schmersal Managing Director |
Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2025-09-13, 6:58 p.m.