schmersal_s_icon.png

G50-017M11/11Y-1600-1-1368-4

Item number: 103038640

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Metal enclosure with impact-resistant plastic hood
  • Various cam shapes for varying switch travel
  • Available for easy adjustment of switching points by setting disk cams from front

Ordering data

Product type description

G50-017M11/11Y-1600-1-1368-4

Article number (order number)

103038640

EAN (European Article Number)

4030661545776

eCl@ss number, version 12.0

27-27-06-01

eCl@ss number, version 11.0

27-27-06-01

eCl@ss number, version 9.0

27-27-06-01

ETIM number, version 7.0

EC000030

ETIM number, version 6.0

EC000030

Approvals - Standards

Certificates

cULus

CCC

General data

Housing material

Light alloy die-casting

Material of the housing cover

Glass-fibre, thermoplastic

General data - Features

Number of normally closed (NC)

2

Number of NC, left

1

Number of NC, right

1

Number of normally open (NO)

2

Number of NO, left

1

Number of NO, right

1

Number of pointed cams

8

Front adjustable cams

Ja

Mechanical data

Mounting

floor mounting

Gear ratio

1:17

Type of shaft mounting

Bowex Kupplung mit 12mm und 12mm Durchmesser

Mechanical data - Connection technique

Cable entry

2 x M20 x 1,5

Cable section, maximum

2.5 mm²

Mechanical data - Dimensions

Length

244 mm

Width

120 mm

Height

114 mm

Diameter of Shaft

12 mm

Tolerance of the diameter of shaft

h8

Length of shaft

44 mm

Ambient conditions

Degree of protection

IP65

Ambient conditions - Insulation values

Rated insulation voltage Ui

250 VAC

Rated impulse withstand voltage Uimp

4 kV

Electrical data

Material of the contacts, electrical

Silver

Switch element left

M 697-11-1

Switch element right

M 697-11-1


Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 2025-05-06, 12:00 p.m.