ACC-AZM40-PT-T-40MM-Test
Item number:
999991010
ACC-AZM40-PT-T-40MM-Test
Item number:
999991010
Downloads
TraceParts
CAD Data
ePLAN
Data
CADENAS
CAD Data
SISTEMA
Data
Product type description: ACC-AZM40-(1)-(2)-(3) |
(1) | |
LEV | Lever |
PT | push button |
(2) | |
T | Emergency exit |
N | Emergency release |
(3) | |
40 mm | for door stile thicknesses up to 40 mm (only for PT version) |
170 mm | for door stile thicknesses up to 170 mm (only for PT version) |
Not all component variants, which are possible according to this order code are available and/or technically feasible.
Ordering data
Product type description |
ACC-AZM40-PT-T-40MM-Test |
Article number (order number) |
999991010 |
EAN (European Article Number) |
4030661638461 |
General data
Housing material |
Plastic, glass-fibre reinforced thermoplastic, self-extinguishing |
Material of the operators |
Plastic, glass-fibre reinforced thermoplastic, self-extinguishing |
Colour of the housing |
Black |
Colour of the operating element |
Red |
General data - Features
Emergency exit |
Yes |
Mechanical data
Type of the fixing screws |
2x M5 |
Type of the screw head |
Countersunk screw |
Tightening torque of the screw for release socket |
0.55 Nm |
Type of the fixing screws, release socket |
M2 x 13 (TX6) |
Mechanical data - Dimensions
Length |
54 mm |
Width |
36 mm |
Height |
58 mm |
Diameter hole |
14 mm |
Product picture (catalogue individual photo)
Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 13/05/2025, 01:56