BDF100
Item number:
-
Product type description: BDF 100-(1)-(2)-(3)-ST |
(1) | |
NH-G | Emergency stop pushbutton without protective collar |
NHK-G | Emergency stop with protective collar |
(2) |
(1) | |
20 | 2 NO contacts |
11 | 1 NO contacts/1 NC contact |
(2) | |
LT.. | Illuminated control push button (selection colour) |
LM.. | Indicator light (selection colour) |
DT.. | Push button (Selection Color) |
WS 20/30 | Selector switch, 2/3 switch position |
WT 20/30 | Selector switch, 2/3 switch positions |
SW 20 | Key switch/button, 2 switch positions |
(3) | |
without | without indicator lamp |
G/RD | Indicator lamp red |
G/GN | Indicator lamp green |
G/YE | Indicator lamp yellow |
G/BU | Indicator lamp blue |
G/WH | Indicator lamp white |
Not all component variants, which are possible according to this order code are available and/or technically feasible.
- Start/stop and reset functions available
- Thermoplastic enclosure
- slender shock-proof enclosure
- to be fitted to commercial-off-the-shelf aluminium profiles
- to be installed at an ergonomic favourable position
- large range of Illuminated pushbuttons, Selector switches, LED indicator lights, Key-operated selector switches and Emergency-Stop buttons
- Field labelling with separate plastic cover
Ordering data
Product type description |
BDF100 |
Note (Ordering data) |
Notice: see ordering code |
General data
Standards |
EN IEC 60947-5-1 EN IEC 60947-1 |
Climatic stress |
DIN EN 60068 |
Housing material |
Plastic, glass-fibre reinforced thermoplastic, self-extinguishing |
Colour of the upper part of the enclosure |
Black |
Positions used, position 1 |
See ordering code |
Mechanical data - Connection technique
Termination |
Connector plug M12, 8-pole |
Mechanical data - Dimensions
Width |
40 mm |
Height |
99 mm |
Depth |
39 mm |
Ambient conditions
Ambient temperature |
-25 ... +65 °C |
Ambient conditions - Insulation values
Overvoltage category |
III |
Degree of pollution |
3 |
Language filter
Datasheet
Operating instructions and Declaration of conformity
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Diagram
EU Declaration of Conformity | ![]() |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | BDF100 |
Type: | See ordering code |
Description of the component: | Control panel |
Relevant Directives: | Machinery Directive 1) | 2006/42/EC |
RoHS-Directive | 2011/65/EU |
Affixing of the CE conformity mark: | 1) for safety components, whose type plate is labelled "safety component" for device versions with emergency-stop function |
Applied standards: | EN 60947-5-1:2017 EN 60947-5-5:1997 + A1:2005 + A11:2013 + A2:2017 EN ISO 13850:2015 |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Place and date of issue: | Wuppertal, May 5, 2020 |
![]() |
Authorised signature Philip Schmersal Managing Director |
UK Declaration of Conformity | ![]() |
Company: | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | BDF100 |
Type: | See ordering code |
Description of the component: | Control panel |
Relevant legislation: | Supply of Machinery (Safety) Regulations 1) | 2008 |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 | |
1) for safety components, whose type plate is labelled "safety component" for device versions with emergency-stop function |
Designated standards: | EN 60947-5-1:2017 EN 60947-5-5:1997 + A1:2005 + A11:2013 + A2:2017 EN ISO 13850:2015 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Wuppertal, April 8, 2022 |
![]() |
Authorised signature Philip Schmersal Managing Director |
K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 28/06/2024, 03:14