Archive

BNS 36
- Thermoplastic enclosure
- Long life
- no mechanical wear
- 88 mm x 25 mm x 13 mm
- Concealed mounting possible
- Insensitive to transverse misalignment
- Insensitive to soiling
Product type description: RSS 36 (1)-(2)-(3)-(4)-(5)-(6) |
(1) | |
without | Standard coding |
I1 | Individual coding |
I2 | Individual coding, multiple teaching |
(2) | |
without | Without diagnostic function (only on request 1)) |
D | With diagnostic output |
SD | With serial diagnostic function 2) |
(3) | |
without | Standard version without feedback circuit monitoring EDM (External Device Monitoring) |
F0 | EDM with automatic reset 2) |
F1 | EDM with manual reset 2) |
(4) | |
without | Without EMERGENCY STOP |
Q | Acknowledge input error with EMERGENCY STOP 2) |
(5) | |
without | Without latching |
R | With latching, latching force approx. 18 N |
(6) | |
ST | Connector plug M12, 8-pole |
ST5 | Connector plug M12, 5-pole |
(*) | |
1) | only for version -ST5 |
2) | only for version -ST |
Not all component variants, which are possible according to this order code are available and/or technically feasible.