Product type description:
AV 15(1)(2)K(3)U-BGB215 |
(1) |
L | left-hand model |
R | right-hand model |
(2) |
without | Pull strap |
H | Lever H65 |
H92 | Lever H92 |
H105 | Lever H105 |
NB, MBN, BN | Bearing block B |
B2 | Bearing block B2 |
(3) |
X11,5 | X-dimension of the latching bolt = 11,5 mm |
X20 | X-dimension of the latching bolt = 20 mm |
X30 | X-dimension of the latching bolt = 30 mm |
X40 | X-dimension of the latching bolt = 40 mm |
X45 | X-dimension of the latching bolt = 45 mm |
Note: |
| U = interlock bevel on the underside GB215 = additional, front-side M8 mounting holes
Variants that differ from this are special versions. Availability on request. |
(7) |
U | Latching bolt bevelling 45° bottom |
D | Latching bolt bevelling 45° cover-side |
L/R | Latching bolt bevelling 45° 1x left/1x right, rear attachment holes |
(8) |
GB215 | additional front-side M8 mounting holes |
(3) |
without | without auxiliary contact |
K | with auxiliary contact |
(4) |
without | Protection class IP20 |
IP41 | Protection class IP41 |
(5) |
without | without cable gland |
E4 | M20 cable gland |
E1 | Cable entry |
Not all component variants, which are possible according to this order code are available and/or technically feasible.