AZ 335-12ZK-M20

Item number: 101159365

Downloads

ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • 1 Cable entry M 20 x 1.5
  • Metal enclosure
  • Long life
  • Universal coding
  • 40,5 mm x 114 mm x 38 mm
  • Actuator heads can be repositioned in steps 4 x 90°
  • Can be mounted on a flat surface
  • High level of contact reliability with low voltages and currents
  • Slotted holes for adjustment, circular holes for location

Ordering data

Note (Delivery capacity)

Not available!

Product type description

AZ 335-12ZK-M20

Article number (order number)

101159365

eCl@ss number, version 12.0

27-27-26-02

eCl@ss number, version 11.0

27-27-26-02

eCl@ss number, version 9.0

27-27-26-02

ETIM number, version 7.0

EC002592

ETIM number, version 6.0

EC002592

General data

Coding level according to EN ISO 14119

Low

Housing material

Aluminium

Housing coating material

painted

Gross weight

240 g

General data - Features

Number of auxiliary contacts

1

Number of safety contacts

2

Safety classification

Standards

EN ISO 13849-1

Mission time

20 Year(s)

Safety classification - Safety outputs

B10D Normally-closed contact (NC)

2,000,000 Operations

B10D Normally open contact (NO)

1,000,000 Operations

Note (B10D Normally open contact (NO))

at 10% Ie and ohmic load

Mechanical data

Mechanical life, minimum

10,000,000 Operations

Latching force

5 N

Positive break travel

10.7 mm

Positive break force, minimum

5 N

Note (Positive break force)

per NC

Mechanical data - Connection technique

Termination

Screw terminals M20 x 1.5

Cable section, minimum

0.75 mm²

Cable section, maximum

2.5 mm²

Note

All indications including the conductor ferrules.

Mechanical data - Dimensions

Length of sensor

38 mm

Width of sensor

40.5 mm

Height of sensor

114 mm

Ambient conditions

Degree of protection

IP67

Ambient temperature

-30 ... +90 °C

Ambient conditions - Insulation values

Rated insulation voltage Ui

250 VAC

Rated impulse withstand voltage Uimp

4 kV

Electrical data

Thermal test current

10 A

Utilisation category AC-15

230 VAC

Utilisation category AC-15

4 A

Utilisation category DC-13

24 VDC

Utilisation category DC-13

4 A

Switching element

NO contact, NC contact

Switching principle

Slow action

Material of the contacts, electrical

Silver

Scope of delivery

Scope of delivery

Actuator must be ordered separately.

Note

Note (General)

By turning the head in 90° steps, 8 actuating planes are possible. A Torx T10 screwdriver is required for this purpose. Even when the screw is removed, the head is self-retaining. The switch can still not be tampered.

Switch travel diagram

Diagram

151214359 AZ 335-12ZK-2737
  • Metal enclosure
  • Long life
  • Universal coding
  • 40,5 mm x 114 mm x 38 mm
  • Actuator heads can be repositioned in steps 4 x 90°
  • Can be mounted on a flat surface
  • High level of contact reliability with low voltages and currents
  • Slotted holes for adjustment, circular holes for location


Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 4/26/2024, 12:02 PM