schmersal_s_icon.png

BN 75-01Z-1391

Item number: 101055741

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • with Pre-wired cable
  • Non-contact principle
  • 1 Reed contakts
  • Long life
  • 80 mm x 99,5 mm x 55 mm
  • Float switch
  • Thermoplastic enclosure
  • Available with M12 plug-in connector and pre-wired cable

Ordering data

Product type description

BN 75-01Z-1391

Article number (order number)

101055741

EAN (European Article Number)

4030661009391

eCl@ss number, version 12.0

27-27-43-02

eCl@ss number, version 11.0

27-27-01-05

eCl@ss number, version 9.0

27-27-01-05

ETIM number, version 7.0

EC002544

ETIM number, version 6.0

EC002544

General data

Working principle

Magnetic drive

Housing construction form

Special construction

Housing material

Glass-fibre, reinforced thermoplastic

Active area

Plastic

Gross weight

127 g

General data - Features

Number of normally closed (NC)

1

Mechanical data

Actuating element

Magnet

Mechanical life, minimum

1,000,000,000 Operations

Mechanical data - Switching distances

Note (switching distance)

All switching distances in accordance EN IEC 60947-5-2

Hysteresis (Switching distance), maximum

3 mm

Mechanical data - Connection technique

Termination

Pre-wired cable

Mechanical data - Dimensions

Length of sensor

55 mm

Width of sensor

80 mm

Height of sensor

99.5 mm

Ambient conditions

Degree of protection

IP67

Ambient temperature

-25 ... +80 °C

Electrical data

Switching voltage, maximum

220 VAC

Switching current, maximum

1 A

Switching capacity, maximum

60 W

Switching capacity, maximum

60 VA

Switching element

Opener (NC)

Bounce duration, minimum

0.3 ms

Bounce duration, maximum

0.6 ms

Electrical data - Digital Output

Design of control elements

Reed contacts

Note

Note (General)

Depending on how the floater is assembled, either a NO contact or a NC contact is possible.

The indicated switching points are applicable for water

Diagram


Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 5/31/2025, 5:52 AM