BOR

Item number: 101014461

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Minimum actuating radius 350 mm
  • Straight actuator

Ordering data

Product type description

BOR

Article number (order number)

101014461

EAN (European Article Number)

4030661611785

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-26-06

eCl@ss number, version 9.0

27-27-26-06

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

General data

Gross weight

52 g

Mechanical data

Actuating radius, minimum

350 mm

Actuator

straight

Language filter

Download the latest version of Adobe Reader


Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 5/7/2024, 7:40 PM