BP 20

Item number: 101057549

Downloads

ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • -metal housing
  • S-pole marked red
  • N-pole marked green
  • Suitable for mounting on ferrous material with a distance of 20 mm

Ordering data

Product type description

BP 20

Article number (order number)

101057549

EAN (European Article Number)

4030661027296

eCl@ss number, version 12.0

27-27-40-02

eCl@ss number, version 11.0

27-27-01-03

eCl@ss number, version 9.0

27-27-01-03

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

General data

Gross weight

124 g

Mechanical data - Dimensions

Length of the actuator

25 mm

Width of the actuator

80 mm

Height of the actuator

27 mm


Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 5/6/2024, 5:12 PM