
EX-AZ 16
- Ex-Zone 22
- Thermoplastic enclosure
- Universal coding
- 52 mm x 90 mm x 30 mm
- High level of contact reliability with low voltages and currents
- Slotted holes for adjustment, circular holes for location
- Double-insulated
- as simple electrical apparatus for intrinsically safe current circuits (Ex i) to Ex-Zone 0 and 20
Product type description: EX-AZ 16-(1)ZV(2)K-(3)-3D |
(1) | |
03 | 3 NC contact |
12 | 1 NO contact/2 NC contacts |
(2) | |
without | Ejection force |
R | Latching force 30 N |
(3) | |
2254 | Latching force 5 N |
1762 | Front mounting |
1637 | Gold-plated contacts |
Not all component variants, which are possible according to this order code are available and/or technically feasible.
Latching force
Number of auxiliary contacts
Number of safety contacts
System components
Accessories