EX-BNS 250

EX-BNS 250

  • Explosion protection for ATEX Zones 2 and 22
  • Thermoplastic enclosure
  • Insensitive to transverse misalignment
  • no mechanical wear
  • 64 mm x 29.5 mm x 15.5 mm (incl. protective enclosure)
Product type description:

EX-BNS 250-(1)Z(2)-(3)3G/D


(1)
111 NO contacts/1 NC contact
121 NO contact/2 NC contacts

(2)
withoutwithout LED switching conditions display
Gwith LED switching conditions display

(3)
2187Individual contact outlet (without LED switching conditions display LED)
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Number of normally closed (NC)

EX-BNS 250-12Z-2187-3GD 5M

Item number 103045524

Go to article

EX-BNS 250-12Z-2187-3GD 35M

Item number 103045527

Go to article

EX-BNS 250-12Z-2187-3GD 25M

Item number 103045526

Go to article

EX-BNS 250-12Z-2187-3GD 10M

Item number 103045525

Go to article

EX-BNS 250-12Z-2187-3GD

Item number 103045528

Go to article

EX-BNS 250-11ZG-3GD 5M

Item number 103045600

Go to article

EX-BNS 250-11ZG-3GD 20M

Item number 103045523

Go to article

EX-BNS 250-11Z-3GD 6,5M

Item number 103045520

Go to article

EX-BNS 250-11Z-3GD 5M

Item number 103045519

Go to article

EX-BNS 250-11Z-3GD 3M

Item number 103045518

Go to article

EX-BNS 250-11Z-3GD 20M

Item number 103045521

Go to article

EX-BNS 250-11Z-3GD

Item number 103045522

Go to article



System components