"N" program

Product configurator

Product configurator


Go to category
NME - Illuminated signal

NME - Illuminated signal


  • with integrated LED
  • hygienic design
  • Protection class IP69K
  • Mounting hole 22.3 mm

Go to category
NML - Illuminated signal

NML - Illuminated signal


  • for light elements
  • hygienic design
  • Protection class IP69K
  • Mounting hole 22.3 mm

Go to category
NDL - Illuminated pushbutton

NDL - Illuminated pushbutton


  • hygienic design
  • Protection class IP69K
  • Mounting hole 22.3 mm

Go to category
NDT - Pushbutton

NDT - Pushbutton


  • hygienic design
  • Protection class IP69K
  • Mounting hole 22.3 mm

Go to category
NDTP - Mushroom button

NDTP - Mushroom button


  • small body
  • without latching
  • hygienic design
  • Protection class IP69K
  • Mounting hole 22.3 mm

Go to category
NDP - Mushroom button

NDP - Mushroom button


  • Large without latching
  • hygienic design
  • Protection class IP69K
  • Mounting hole 22.3 mm

Go to category
NDLP - Mushroom button with illumination

NDLP - Mushroom button with illumination


  • small with illumination
  • hygienic design
  • Protection class IP69K
  • Mounting hole 22.3 mm

Go to category
NDR - Emergency stop latching pushbutton

NDR - Emergency stop latching pushbutton


  • Emergency stop and Mushroom devices with latching
  • hygienic design
  • Protection class IP69K
  • Mounting hole 22.3 mm

Go to category
NWT - Selector switch

NWT - Selector switch


  • with two or three switch positions
  • hygienic design
  • Protection class IP69K
  • Mounting hole 22.3 mm

Go to category
NWS - Selector switch

NWS - Selector switch


  • with two or three switch positions
  • hygienic design
  • Protection class IP69K
  • Mounting hole 22.3 mm

Go to category
NWTS - Spring-return selector switch

NWTS - Spring-return selector switch


  • with maintained and momentary positions
  • hygienic design
  • Protection class IP69K
  • Mounting hole 22.3 mm

Go to category
NHS - Main switch

NHS - Main switch


  • Main switches 16A - 63A
  • hygienic design
  • Protection class IP69K
  • Mounting hole 22.3 mm

Go to category
NWSE - Step switch

NWSE - Step switch


  • with up to 12 switching positions
  • hygienic design
  • Protection class IP69K
  • Mounting hole 22.3 mm

Go to category
NDAN - Rotary drive for Potentiometer

NDAN - Rotary drive for Potentiometer


  • for standard potentiometer
  • hygienic design
  • Protection class IP69K
  • Mounting hole 22.3 mm

Go to category
EFMH/SEK - Mounting flange for position switch

EFMH/SEK - Mounting flange for position switch


  • mounting flange with Position switch
  • 30 mm x 42 mm x 92 mm
  • Thermoplastic enclosure

Go to category
Accessories

Accessories


  • hygienic design
  • Protection class IP69K

Go to category
Push buttons and pilot lights
Mounting hole Ø 22.3 mm
"N" program
food processing industry