PDM-SD-4CC-SD

Item number: 103012161

  • For SD-Interface devices
  • Passive distribution module for series-wiring
  • Cage clamps
  • For up to 4 safety switchgears
  • Fuse protected device ports
  • For installation in terminal boxes
  • Protection class IP00

Ordering data

Product type description

PDM-SD-4CC-SD

Article number (order number)

103012161

EAN (European Article Number)

4030661485263

eCl@ss number, version 12.0

27-37-18-19

eCl@ss number, version 11.0

27-37-18-19

eCl@ss number, version 9.0

27-37-18-19

ETIM number, version 7.0

EC001449

ETIM number, version 6.0

EC001449

Approvals - Standards

Certificates

cULus

General data

Standards

EN IEC 60947-1

Housing material

Glass-fibre, reinforced thermoplastic

Gross weight

120 g

General data - Features

Integral system diagnostics, status

Yes

Number of LEDs

5

Mechanical data

Mounting

Snaps onto standard DIN rails to IEC 60715

Mechanical data - Connection technique

Termination

Cage clamps

Cable section, minimum

0.25 mm²

Cable section, maximum

1.5 mm²

Note

All indications including the conductor ferrules.

Mechanical data - Dimensions

Width

45 mm

Height

105.4 mm

Depth

67.7 mm

Ambient conditions

Degree of protection

IP00

Ambient temperature

-25 ... +65 °C

Storage and transport temperature

-40 ... +85 °C

Relative humidity, minimum

5 %

Relative humidity, maximum

95 %

Note (Relative humidity)

non-condensing

Resistance to vibrations

10 … 55 Hz, amplitude 1 mm

Restistance to shock

30 g / 11 ms

Protection class

III

Permissible installation altitude above sea level, maximum

2,000 m

Ambient conditions - Insulation values

Rated insulation voltage Ui

32 VDC

Rated impulse withstand voltage Uimp

0.8 kV

Overvoltage category

III

Degree of pollution

2

Electrical data

Operating voltage

24 VDC -15 % / +10 % (stabilised PELV power supply)

Rated operating voltage

24 VDC

Operating current

10,000 mA

Note (Electrical data, Fuse rating)

External fuse protection required ≤ 10A slow blow when used to UL 61010.

Electrical data - Power supply external devices

Rated operating voltage

24 VDC

Rated operating current

800 mA

Internal electrical fuse

1.5 A (Integrated automatic resettable fuse)

LED status display - LED 01

LED status

Fuse LED device port

LED position

F1 ... F4

LED colour

Green

LED status display - LED 08

LED status

Power-LED module

LED position

POWER

LED colour

Green

Language filter

Download the latest version of Adobe Reader


Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 5/14/2024, 3:12 AM