PS216

PS216 plunger S200

PS216 plunger S200


Go to category
PS216 rod lever J200

PS216 rod lever J200


  • only for positioning tasks
  • Lever angle adjustable in 15° steps
  • Simple and quick to adjust the control elements by 45°.

Go to category
PS216 roller plunger R200

PS216 roller plunger R200


  • Plastic roller Ø 9.5 mm (Standard)

Go to category
PS216 offset roller lever K200

PS216 offset roller lever K200


  • Simple and quick to adjust the control elements by 45°.
  • Plastic roller
  • Width 5.3 mm
  • Ø 12 mm (Standard)

Go to category
PS216 roller lever N200

PS216 roller lever N200


Go to category
PS216 roller lever H200

PS216 roller lever H200


  • Simple and quick to adjust the control elements by 45°.
  • Plastic roller Ø 16 mm
  • Lever length 28 mm (Standard)

Go to category
PS216 offset roller lever K210

PS216 offset roller lever K210


  • Simple and quick to adjust the control elements by 45°.
  • Plastic roller
  • Width 5 mm
  • Ø 14 mm (Standard)

Go to category
PS216 angle roller lever K230

PS216 angle roller lever K230


Go to category
PS216 angle roller lever K240

PS216 angle roller lever K240


Go to category
PS216 angle roller lever K250

PS216 angle roller lever K250


Go to category
PS216 pull wire Q200/Q210

PS216 pull wire Q200/Q210


  • thermoplastic enclosure with foldable latching cover
  • Small body
  • vertical mounting
  • Twisting of towing eye not possible
  • Progress function (ballpoint pen principle)

Go to category