Safety switch with separate actuator (archive)

AZ 335
- Metal enclosure
- Long life
- Multiple coding
- 40,5 mm x 114 mm x 38 mm
- Actuator heads can be repositioned in steps 4 x 90°
- Can be mounted on a flat surface
- High level of contact reliability with low voltages and currents
- Slotted holes for adjustment, circular holes for location

AZ300
- Suitable for mounting to profile systems
- Thermoplastic enclosure
- RFID-technology for needs-based protection against tampering
- 3 different directions of actuation
- Compact design
- 3 LEDs to show operating conditions
- Suitable for hinged and sliding guards
- Series-wiring

EX-AZ 335
- Metal enclosure
- 3 Contacts
- 40,5 mm x 114 mm x 38 mm
- Long life
- Can be mounted on a flat surface
- Actuator heads can be repositioned in steps 4 x 90°
- Mounting details to EN 50041
- High level of contact reliability with low voltages and currents
- 1 Cable entry M 20 x 1.5
- Slotted holes for adjustment, circular holes for location
- Ex certified
- Transverse and longitudinal slotted holes

AZ 355
- Metal enclosure
- Long life
- 3 cable entries M 20 x 1.5
- Multiple coding
- 66,7 mm x 114 mm x 38 mm
- Actuator heads can be repositioned in steps 4 x 90°
- Can be mounted on a flat surface
- High level of contact reliability with low voltages and currents
- Slotted holes for adjustment, circular holes for location

EX-AZ 355
- Metal enclosure
- Actuator heads can be repositioned in steps 4 x 90°
- 3 cable entries M 20 x 1.5
- 66,7 mm x 114 mm x 38 mm
- Long life
- Can be mounted on a flat surface
- High level of contact reliability with low voltages and currents
- Ex certified
- 3 Contacts
- Transverse and longitudinal slotted holes
- Mounting details to EN 50041