Archive
SEPLC 05.2

SEPLC 05.2

  • NOTICE: Available until 2015.12.31 (substitute: -)
  • Aluminium enlosure
  • Operating panel for additional command devices and indicator lights
  • removable aluminium board W x H = 230 x 150 mm
Product type description:
SEPK02.0.(1).(2).(3)/(4).(5)
SEPG05.3.(1).(2).(3)/(4).(5)
SEP01.0.(1).(2).(3)/(4).(5)
SEP01.4.(1).(2).(3)/(4).(5)
SEPLC05.2.(1).(2).(3)/(4).(5)
SEP07.0.(1).(2).(3)/(4).(5)
SEP09.0.(1).(2).(3)/(4).(5)

Command devices make and head diameter (control parts / emergency stop) depending on ➁ (with SEP09.0... emergency stop not featured)

(1)
1Schmersal 55 mm / Schmersal 49 mm
2Schmersal 42 mm / Schmersal 49 mm or Siemens 40 mm / Schmersal 49 mm
3Schmersal 42 mm / Schmersal 38,5 mm or Siemens 40 mm / Siemens 40 mm
4Schmersal 55 mm / Schmersal 38,5 mm
LEmpty enclosure with 22.3 mm holes (no command devices installed)
S-XXXXSpecial version with 4-digit serial number

(2)
0Command devices from Schmersal
1Command devices from Schmersal or Schmersal / Siemens

(3)
0Installation diameter of command devices (22.3 mm)
1Installation diameter of command devices (30.5 mm)

(4)
95NC contacts and NO contacts of control parts in separated form

(5)
E1Mushroom button with actuating force 10.5 N
E2Mushroom button with actuating force 7.0 N
Z1Emergency stop with 2 NC contacts and 2 NO contacts (not with SEPK02.0....)
Z2Switch interlock with 1 NC contact and 1 NO contact (yellow palm button with detent instead of emergency stop)
Z3Switch interlock with 2 NC contacts and 2 NO contacts (yellow palm button with detent instead of emergency stop)
Z4Switch interlock with 1 NC contact and 1 NO contact (yellow palm button with detent in addition to emergency stop)
Z5Switch interlock with 2 NC contacts and 2 NO contacts (yellow palm button with detent in addition to emergency stop)
Z6Pre-punched Al panel with 11 x Ø 22.3 mm holes (only for SEPLC05.2...)
Z7As with Z6 though holes are sealed with dummy plugs (only for SEPLC05.2...)
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Number of Emergency Stop button

Number of normally closed (NC)

Number of normally open (NO)

Archive

SEPLC05.2.1.0.22/95

Item number 101188802

Two-hand control panel

Archive

SEPLC05.2.2.0.22/95

Item number 101188801

Two-hand control panel

Archive

SEPLC05.2.2.1.22/95

Item number 101188798

Two-hand control panel

Archive

SEPLC05.2.3.0.22/95

Item number 101188800

Two-hand control panel

Archive

SEPLC05.2.3.1.22/95

Item number 101188797

Two-hand control panel

Archive

SEPLC05.2.4.0.22/95

Item number 101188799

Two-hand control panel

Archive

SEPLC05.2.L.22

Item number 101188796

Two-hand control panel

Go to article