
SHGV
- Aluminium enlosure
- Protection class IP65
Product type description: SHGV(1)/(2)/(3)(4)/(5)/(6)+(7) |
(1) | |
without | Standard locking system |
Z | Central locking system |
P | PACRI standard locking system |
ZP | PACRI central locking system |
(2) | |
B | Bottom-side locking cylinder |
L | Left-hand side locking cylinder |
R | Right-hand side locking cylinder |
(3) | |
D | additional frontal locking cylinder |
(4) | |
01 | with one actuating head |
1.1 | with two actuating heads |
(5) | |
x1x | Key number(s) 100 … 999 |
(6) | |
x2x | Key number ( n) additional lock barrel front 32 - 99 |
(7) | |
BO | Straight actuator |
BOW | Angled actuator |
BOR | Radius actuator |
BOWR | Angled radius actuator |
BOF/HIS.1 | Telescopic actuator, rear-side fixing |
BOF/HIS.2 | Telescopic actuator, topside fixing |
Not all component variants, which are possible according to this order code are available and/or technically feasible.
Key number
Holding force FZh in accordance with EN ISO 14119
Holding force Fmax, maximum
System components
Actuator