SLB440-ER-2-LST
Item number:
103013526
SLB440-ER-2-LST
Item number:
103013526
Product type description: SLB440-ER-(1)-(2)-(3)-(4) |
(1) | |
1 | Beam coding 1 |
2 | Beam coding 2 |
3 | Beam coding 3 |
4 | Beam coding 4 |
(2) | |
ST | Termination male connector |
LST | Cable with connector |
(3) | |
H | Alternative range |
(4) | |
EH | Electric heater |
Not all component variants, which are possible according to this order code are available and/or technically feasible.
- Compact design With integral evaluation
- Height range 75 m (Reserve up to 90 m)
- Safe OSSD outputs to PLe
- Automatic start or restart interlock
- Sturdy metal enclosure with M12 connector or cable
- Version with heater for outdoor applications down to –30°C
- Set-up tool and diagnostic indication
Ordering data
Product type description |
SLB440-ER-2-LST |
Article number (order number) |
103013526 |
EAN (European Article Number) |
4030661492384 |
eCl@ss number, version 12.0 |
27-27-27-01 |
eCl@ss number, version 11.0 |
27-27-27-01 |
eCl@ss number, version 9.0 |
27-27-27-01 |
ETIM number, version 7.0 |
EC001831 |
ETIM number, version 6.0 |
EC001831 |
Approvals - Standards
|
cULus |
General data
Standards |
EN IEC 61496-2 EN IEC 61496-1 |
Coding, light barrier beam |
2 |
Housing material |
Aluminium |
Reaction time, maximum |
22 ms |
Reaction time, minimum |
7 ms |
Gross weight |
180 g |
General data - Features
Restart interlock (manual reset) |
Yes |
Beam coding available |
Yes |
Integral system diagnostics, status |
Yes |
Integral system diagnostics |
Yes |
Number of fail-safe digital outputs |
2 |
Number of beams |
1 |
Safety classification |
Standards |
EN ISO 13849-1 EN IEC 62061 |
Performance Level, up to |
e |
Category |
4 |
PFH value |
1.50 x 10⁻⁸ /h |
Safety Integrity Level (SIL), suitable for applications in |
3 |
Mission time |
20 Year(s) |
Safety type in accordance with IEC 61496-1 |
4 |
Mechanical data
Detection ability for test bodies at v = 1.6 m/s |
40 mm |
Range, protection field, minimum |
0.3 m |
Range, protection field, maximum |
15 m |
Wave length of the laserdiode |
880 nm |
Mechanical data - Connection technique
Terminal connector, Recipient |
Cable with connector plug M12, 5-pole |
Terminal, Connector, Transmitter |
Cable with connector plug M12, 4-pole |
Mechanical data - Dimensions
Length |
33 mm |
Width |
27.8 mm |
Height |
72 mm |
Ambient conditions
Degree of protection |
IP67 |
Ambient temperature |
-30 ... +50 °C |
Storage and transport temperature |
-30 ... +70 °C |
Protection class |
III |
Electrical data
Switching voltage OSSD, HIGH signal |
24 V |
Electrical power consumption of the receiver, maximum |
5 W |
Electrical power consumption of the transmitter, maximum |
5 W |
Length of cable, maximum |
100 m |
Electrical data - Safety digital outputs
Output current, (fail-safe output), maximum |
0.2 A |
Design of control elements |
p-type |
Accessory
Recommended safety switchgear |
PROTECT PSC1 SRB-E-204ST |
Language filter
Datasheet
Operating instructions and Declaration of conformity
UL Certificate
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
EU Conformity Declaration
EU Declaration of Conformity |
Original | Safety Control GmbH Am Industriepark 2a 84453 Mühldorf / Inn Germany |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | SLB440 |
Type: | See ordering code |
Description of the component: | Safety light barriers |
Relevant Directives: | Machinery Directive | 2006/42/EC |
EMC-Directive | 2014/30/EU | |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN 61496-1:2013 EN 61496-2:2013 EN ISO 13849-1:2015 EN 62061:2005 + AC:2010 + A1:2013 + A2:2015 |
Notified body for Type Examination: | TÜV NORD CERT GmbH Am TÜV 1, 45307 Essen ID n°: 0044 |
EC-Type Examination Certificate: | 44 205 16 019907 |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Place and date of issue: | Mühldorf, July 16, 2022 |
Authorised signature Klaus Schuster Managing Director | Authorised signature Christian Spranger Managing Director |
Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 9/21/2024, 8:02 PM