
SVM1
- Schlüssel - Verteilstation
Product type description: SVM1(1)(2)/(3)-(4)/(5)(6)/(7) |
(1) | |
without | Standard locking system |
Z | Central locking system |
(2) | |
without | Standard Silver |
/SR | coloured key heads |
(3) | |
X | Key number(s) primary key 35 … 99 |
(4) | |
216 | 6 secondary cylinders |
10 | 10 secondary cylinders |
(5) | |
Y | Key number(s) secondary cylinder 100 … 999 |
(6) | |
oo/oo | Colour of the key grip>#Picture#Bilddata/Interface/Tools/k__bry01.eps#/Picture# (BR)>#Picture#Bilddata/Interface/Tools/k__gey01.eps#/Picture# (GB)>#Picture#Bilddata/Interface/Tools/k__roy01.eps#/Picture# (RT)>#Picture#Bilddata/Interface/Tools/k__bly01.eps#/Picture# (BL)>#Picture#Bilddata/Interface/Tools/k__wey02.eps#/Picture# (WS)>#Picture#Bilddata/Interface/Tools/k__guy01.eps#/Picture# (GR)>#Picture#Bilddata/Interface/Tools/k__gry01.eps#/Picture# (GN)>#Picture#Bilddata/Interface/Tools/k__swy01.eps#/Picture# (SW)>All colour combinations are therefore possible. |
(7) | |
E | Mounting plate |
A | Assembly housing |
Not all component variants, which are possible according to this order code are available and/or technically feasible.