T4V10H 336-20Z

Item number: 101060461

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
  • 1 Cable entry M 20 x 1.5
  • only for positioning tasks
  • Design to EN 50041
  • Thermoplastic enclosure
  • Lever angle adjustable in 10° steps
  • Double-insulated
  • Good resistance to oil and petroleum spirit
  • Wide range of alternative actuators
  • Actuator heads can be repositioned by 4 x 90°

Ordering data

Note (Delivery capacity)

Not available!

Product type description

T4V10H 336-20Z

Article number (order number)

101060461

EAN (European Article Number)

4030661044224

eCl@ss number, version 12.0

27-27-06-01

eCl@ss number, version 11.0

27-27-06-01

eCl@ss number, version 9.0

27-27-06-01

ETIM number, version 7.0

EC000030

ETIM number, version 6.0

EC000030

Approvals - Standards

Certificates

cULus

CCC

General data

Housing construction form

Norm construction design

Actuator type to EN 50041

D

Housing material

Plastic, glass-fibre-reinforced

Material of the rod

Plastic (Polyamid)

Gross weight

150 g

General data - Features

Number of auxiliary contacts

2

Safety classification

Standards

BG-GS-ET-15

EN ISO 13849-1

EN IEC 60947-5-1

Mission time

20 Year(s)

Mechanical data

Actuating element

Rod lever

Mechanical life, minimum

30,000,000 Operations

Actuating speed, maximum

2.5 m/s

Note (Actuating speed)

Actuating speed with actuating angle 30° to switch axis

Note (Switchover time)

Switchover time in accordance with actuating speed

Actuating torque, minimum

0.3 Nm

Mechanical data - Connection technique

Termination

Screw terminals M20 x 1.5

Cable section, minimum

0.75 mm²

Cable section, maximum

2.5 mm²

Note

All indications including the conductor ferrules.

Mechanical data - Dimensions

Length x Width x Height

Height of sensor: 111.5 mm (without rod)

Length of sensor

52 mm

Width of sensor

40.5 mm

Ambient conditions

Degree of protection

IP65

IP67

Ambient temperature

-30 ... +80 °C

Ambient conditions - Insulation values

Rated insulation voltage Ui

500 V

Rated impulse withstand voltage Uimp

6 kV

Electrical data

Thermal test current

10 A

Required rated short-circuit current

1,000 A

Utilisation category AC-15

230 VAC

Utilisation category AC-15

4 A

Utilisation category DC-13

24 VDC

Utilisation category DC-13

4 A

Switching element

Normally open contact (NO)

Switching principle

Slow action

Bounce duration, maximum

2 ms

Maximum switching frequency

5,000 /h

Material of the contacts, electrical

Silver

Note

Note (General)

Switch with 2 NO contacts are not for security tasks

Switch travel diagram

Diagram

151060461 T4V10H 336-20Z
  • 1 Cable entry M 20 x 1.5
  • only for positioning tasks
  • Design to EN 50041
  • Thermoplastic enclosure
  • Lever angle adjustable in 10° steps
  • Double-insulated
  • Good resistance to oil and petroleum spirit
  • Wide range of alternative actuators
  • Actuator heads can be repositioned by 4 x 90°

EU-Konformitätserklärung LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Erklärung:Hiermit erklären wir, dass die nachfolgend aufgeführten Bauteile aufgrund der Konzipierung und Bauart den Anforderungen der unten angeführten Europäischen Richtlinien entsprechen.
Bezeichnung des Bauteils:Z/T 235, Z/T 236, Z/T 255, Z/T 256,
Z/T 335, Z/T 336, Z/T 355,
Z 332
Typ:siehe Typenschlüssel
Beschreibung des Bauteils:Positionsschalter
Einschlägige Richtlinien:Niederspannungsrichtlinie2014/35/EU
 RoHS-Richtlinie2011/65/EU
Angewandte Normen:EN 60947-5-1:2017
Bevollmächtigter für die Zusammenstellung der technischen Unterlagen:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Ort und Datum der Ausstellung:Wuppertal, 20. April 2021
 GRA_SIG_ksig-y24
 Rechtsverbindliche Unterschrift
Philip Schmersal
Geschäftsführer
UK Declaration of Conformity LOG_COM_lo1de01s
Company:K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:Z/T 235, Z/T 236, Z/T 255, Z/T 256,
Z/T 335, Z/T 336, Z/T 355,
Z 332
Type:See ordering code
Description of the component:Position switches
Relevant legislation:Electrical Equipment (Safety) Regulations2016
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
Designated standards:EN 60947-5-1:2017
UK-Importer /
Person authorised for the compilation of the technical documentation:



Schmersal UK Ltd.
Paul Kenney
Unit 1, Sparrowhawk Close
Enigma Business Park
Malvern, Worcestershire, WR14 1GL
Place and date of issue:Wuppertal, November 23, 2021
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 5/13/2024, 10:45 PM