schmersal_s_icon.png

TD 250-02/02Z

Item number: 101058179

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • 4 Contacts
  • Metal enclosure

Ordering data

Product type description

TD 250-02/02Z

Article number (order number)

101058179

EAN (European Article Number)

4030661031200

eCl@ss number, version 12.0

27-27-06-01

eCl@ss number, version 11.0

27-27-06-01

eCl@ss number, version 9.0

27-27-06-01

ETIM number, version 7.0

EC000030

ETIM number, version 6.0

EC000030

Approvals - Standards

Certificates

cULus

CCC

General data

Standards

EN IEC 60947-5-1

Housing material

Grey cast iron, galvanised

Housing coating material

painted

Gross weight

4,383 g

General data - Features

Number of normally closed (NC)

4

Safety classification - Safety outputs

B10D Normally-closed contact (NC)

2,000,000 Operations

Mechanical data

Mechanical life, minimum

10,000,000 Operations

Impact energy, maximum

7 J

Actuating speed, maximum

3 m/s

Note (Actuating speed)

Actuating speed with actuating angle 30° to switch axis

Mechanical data - Connection technique

Cable entry

2 x M25 x 1.5

Cable section, maximum

2.5 mm²

Note

All indications including the conductor ferrules.

Terminal (mechanical)

Screw connection

Ambient conditions

Degree of protection

IP65

IP66

IP67

Ambient temperature

-20 ... +60 °C

Ambient conditions - Insulation values

Rated impulse withstand voltage Uimp

6 kV

Electrical data

Thermal test current

16 A

Required rated short-circuit current

1,000 A

Switching principle

Slow action

Bounce duration, maximum

5 ms

Maximale Schalthäufigkeit

3,000 /h

Switchover time, maximum

35 ms

Material of the contacts, electrical

Gold-plated silver (AgNi 15 + Au 0,3µm)

Electrical data - Contacts

Voltage, Utilisation category AC-15

400 VAC

Current, Utilisation category AC-15

4 A

Switch travel diagram


Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 3/12/2025, 1:40 PM