TQ 700-20 S
Item number:
103000084
TQ 700-20 S
Item number:
103000084
Product type description: TQ 700-(1) S |
(1) | |
11 | 1 NO contact/1 NC contact |
02 | 2 NC contact |
20 | 2 NO contacts |
Not all component variants, which are possible according to this order code are available and/or technically feasible.
- 1 Cable entry M20
- Thermoplastic enclosure
- vertical mounting
- Large wiring compartment
- Twisting of towing eye not possible
- wire pull detection
- 2 Contacts
Ordering data
Product type description |
TQ 700-20 S |
Article number (order number) |
103000084 |
EAN (European Article Number) |
4030661445786 |
eCl@ss number, version 12.0 |
27-27-06-07 |
eCl@ss number, version 11.0 |
27-27-06-07 |
eCl@ss number, version 9.0 |
27-27-06-07 |
ETIM number, version 7.0 |
EC000030 |
ETIM number, version 6.0 |
EC000030 |
Approvals - Standards
Certificates |
cULus |
General data
Standards |
EN IEC 60947-5-1 |
Housing material |
Glass-fibre, thermoplastic |
Material of the housing cover |
Glass-fibre, thermoplastic |
Gross weight |
255 g |
General data - Features
Number of normally closed (NC) |
0 |
Number of normally open (NO) |
2 |
Mechanical data
Mechanical life, minimum |
1,000,000 Operations |
Actuating force, minimum |
74.8 N |
Actuating force, maximum |
101.2 N |
Mechanical data - Connection technique
Termination |
Screw terminals M20 x 1.5 |
Cable section, maximum |
2.5 mm² |
Note |
All indications including the conductor ferrules. |
Mechanical data - Dimensions
Width |
40.5 mm |
Height |
160 mm |
Depth |
42.5 mm |
Ambient conditions
Degree of protection |
IP67 |
Ambient temperature |
-25 ... +70 °C |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
500 V |
Rated impulse withstand voltage Uimp |
6 kV |
Electrical data
Thermal test current |
10 A |
Switching element |
Normally open contact (NO) |
Switching principle |
Slow action |
Material of the contacts, electrical |
Silver |
Language filter
Datasheet
Operating instructions and Declaration of conformity
UL Certificate
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Switch travel diagram
EU Conformity Declaration
EU Declaration of Conformity | ![]() |
Original | ACE Schmersal Eletroeletrônica Industrial Ltda. Av. Brasil, nº 815 Jardim Esplanada CEP: 18557-646 Boituva - SP Brazil Internet: www.schmersal.com.br |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | TQ 700 S |
Type: | See ordering code |
Description of the component: | Pull-wire switch / Hoist limit switch |
Relevant Directives: | Low Voltage Directive | 2014/35/EU |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN 60947-5-1:2017 + AC:2020 |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Place and date of issue: | Boituva, February 15, 2024 |
![]() |
Authorised signature Marco Antonio De Dato Head of Engineering and Design |
Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 5/18/2025, 10:48 PM