Item number:
101188600
- Mounting plate for easy and quick assembly
- Metal, powder-coated
Ordering data
Product type description |
|
Article number (order number) |
101188600 |
EAN (European Article Number) |
4030661517322 |
eCl@ss number, version 12.0 |
27-27-26-92 |
eCl@ss number, version 11.0 |
27-27-26-92 |
eCl@ss number, version 9.0 |
27-27-26-92 |
ETIM number, version 7.0 |
EC002594 |
ETIM number, version 6.0 |
EC002594 |
General data
Housing coating material |
powder-coated |
Material |
Metal film |
Colour of the product |
Black |
Gross weight |
458 g |
Mechanical data - Dimensions
Width |
300 mm |
Height |
40 mm |
Depth |
5 mm |
Scope of delivery
Scope of delivery |
1x Mounting plate |
Accessory
Recommendation (product combination) |
AZM201 |
Product picture (catalogue individual photo)
Assembly example
Product graph (exploded-view drawing)
Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 8/7/2025, 7:06 PM