EX-BPS 250-3G/D
Item number:
101183235
EX-BPS 250-3G/D
Item number:
101183235
Ordering data
Product type description |
EX-BPS 250-3G/D |
Article number (order number) |
101183235 |
EAN (European Article Number) |
4030661332703 |
eCl@ss number, version 12.0 |
27-27-26-06 |
eCl@ss number, version 11.0 |
27-27-24-04 |
eCl@ss number, version 9.0 |
27-27-24-04 |
ETIM number, version 7.0 |
EC001487 |
ETIM number, version 6.0 |
EC001487 |
Explosion protection
Explosion protection designation |
EEx nA T6 X Ex tD A22 IP67 T80°C X |
General data
Housing material |
Plastic |
Gross weight |
18 g |
Mechanical data - Dimensions
Length of the actuator |
13 mm |
Width of the actuator |
33 mm |
Height of the actuator |
25 mm |
Scope of delivery
Scope of delivery of mounting material |
2x Tamperproof screws with unidirectional slots |
Product picture (catalogue individual photo)
Dimensional drawing miscellaneous
UK Declaration of Conformity |
Company: | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | EX-BNS 250 | EX-BPS 250 |
Type: | See ordering code |
Marking: | D II 3G Ex nC IIC T6 Gc D II 3D Ex tc IIIC T80°C Dc | D II 3G Ex h IIC T6 Gc D II 3D Ex h IIIC T80°C Dc |
Description of the component: | Coded safety-sensor with magnetic operating principle in combination with the SRB(-E) / PROTECT-SELECT / PSC1 safety-monitoring modules from Schmersal or an equivalent safety-oriented control system fulfilling the requirements of the EN 60947-5-3. |
Relevant legislation: | Supply of Machinery (Safety) Regulations | 2008 |
Equipment and Protective Systems intended for use in Potentially Explosive Atmospheres Regulations | 2016 | |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN 60947-5-3:2013 EN IEC 60079-0:2018 EN IEC 60079-15:2019 EN 60079-31:2014 EN ISO 80079-36:2016 EN ISO 80079-37:2016 |
Conformity with SI 2016/1107 (Equipment and Protective Systems intended for use in Potentially Explosive Atmospheres Regulations) is declared by the manufacturer without involving a conformity assessment center. |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Wuppertal, November 10, 2022 |
Authorised signature Philip Schmersal Managing Director |
EU Declaration of Conformity |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | EX-BNS 250 | EX-BPS 250 |
Type: | See ordering code |
Marking: | D II 3G Ex nC IIC T6 Gc D II 3D Ex tc IIIC T80°C Dc | D II 3G Ex h IIC T6 Gc D II 3D Ex h IIIC T80°C Dc |
Description of the component: | Coded safety-sensor with magnetic operating principle in combination with the SRB(-E) / PROTECT-SELECT / PSC1 safety-monitoring modules from Schmersal or an equivalent safety-oriented control system fulfilling the requirements of the EN 60947-5-3. |
Relevant Directives: | Machinery Directive | 2006/42/EC |
Explosion Protection Directive (ATEX) | 2014/34/EU | |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN 60947-5-3:2013 EN IEC 60079-0:2018 EN IEC 60079-15:2019 EN 60079-31:2014 EN ISO 80079-36:2016 EN ISO 80079-37:2016 |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Conformity with the explosion protection directive 2014/34/EU (ATEX) is declared by the manufacturer without involving a test center. |
Place and date of issue: | Wuppertal, May 10, 2022 |
Authorised signature Philip Schmersal Managing Director |
Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 9/18/2024, 7:28 AM