BPS 36-2
Item number:
101191859
BPS 36-2
Item number:
101191859
- Actuator 90 ° attached to the sensor
Ordering data
Product type description |
BPS 36-2 |
Article number (order number) |
101191859 |
EAN (European Article Number) |
4030661359670 |
eCl@ss number, version 12.0 |
27-27-26-06 |
eCl@ss number, version 11.0 |
27-27-24-04 |
eCl@ss number, version 9.0 |
27-27-24-04 |
ETIM number, version 7.0 |
EC001487 |
ETIM number, version 6.0 |
EC001487 |
General data
Housing material |
Plastic |
Gross weight |
23 g |
Note |
Actuator 90° attached to the sensor |
Mechanical data - Dimensions
Length of the actuator |
88 mm |
Width of the actuator |
25 mm |
Height of the actuator |
13 mm |
Product picture (catalogue individual photo)
Dimensional drawing actuator
Characteristic curve
Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 10/17/2024, 8:12 AM