M3R 330-11Y-U270-ST-2467

Item number: 101178049

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Metal enclosure
  • Long life
  • 40 mm x 76 mm x 40 mm ( basic component)
  • Suitable for low actuating speeds
  • 1 Cable entry M 20 x 1.5
  • free of silicon
  • proved in power station applications
  • Actuator heads can be repositioned by 4 x 90°
  • with bellows to protect against heavy soiling

Ordering data

Note (Delivery capacity)

Not available!

Product type description

M3R 330-11Y-U270-ST-2467

Article number (order number)

101178049

EAN (European Article Number)

4030661309811

eCl@ss number, version 12.0

27-27-06-01

eCl@ss number, version 11.0

27-27-06-01

eCl@ss number, version 9.0

27-27-06-01

ETIM number, version 7.0

EC000030

ETIM number, version 6.0

EC000030

Approvals - Standards

Certificates

cULus

CCC

General data

Standards

EN IEC 60947-5-1

Working principle

mechanical

Slide form

Castor

Housing material

Light-alloy diecast, paint finish

Housing coating material

painted

Gross weight

280 g

General data - Features

Number of normally closed (NC)

1

Number of normally open (NO)

1

Safety classification - Safety outputs

B10D Normally-closed contact (NC)

20,000,000 Operations

Mechanical data

Actuating element

Roller plunger

Roller material

Plastic

Mechanical life, minimum

30,000,000 Operations

Actuating force, minimum

17 N

Contact opening

2 x 0.5 mm

Actuating speed, minimum

1 mm/min

Repeat accuracy of switching points

0.02 mm

Mechanical data - Connection technique

Termination

Screw terminals M20 x 1.5

Cable section, minimum

1.5 mm²

Cable section, maximum

2.5 mm²

Note

All indications including the conductor ferrules.

Wire cross-section

13 AWG

Mechanical data - Dimensions

Length of sensor

40 mm

Width of sensor

75.3 mm

Height of sensor

103.5 mm

Width of Castor

4.6 mm

Ambient conditions

Degree of protection

IP65

Ambient temperature

-30 ... +90 °C

Restistance to shock

50 g / 6 ms

Ambient conditions - Insulation values

Rated insulation voltage Ui

250 VAC

Rated impulse withstand voltage Uimp

4 kV

Electrical data

Thermal test current

6 A

Utilisation category AC-15

230 VAC

Utilisation category AC-15

2.5 A

Switching element

NO contact, NC contact

Note (Switching element)

galvanically separated contact bridges

Switching principle

Snap action

Bounce duration, maximum

1.5 ms

Switchover time, maximum

10 ms

Material of the contacts, electrical

Silver

Diagram

131178049 M3R 330-11Y-U270-ST-2467
  • Metal enclosure
  • Long life
  • 40 mm x 76 mm x 40 mm ( basic component)
  • Suitable for low actuating speeds
  • 1 Cable entry M 20 x 1.5
  • free of silicon
  • proved in power station applications
  • Actuator heads can be repositioned by 4 x 90°
  • with bellows to protect against heavy soiling


Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 2024-09-10, 5:55 a.m.