schmersal_s_icon.png

EX-C

Item number: 109999900

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data

Ordering data

Product type description

EX-C

Article number (order number)

109999900

EAN (European Article Number)

4030661621302

Mechanical data - Connection technique

Termination

Connector, M12, 8-pole, A-coded

Ambient conditions

Degree of protection

IP67

Ambient temperature

+0 ... +45 °C

Storage and transport temperature

-20 ... +85 °C

Electrical data

Electrical power consumption

15 W

Electrical power consumption, maximum

40 W

EU Conformity Declaration
EU Declaration of Conformity LOG_COM_lo1de01s
OriginalACE Schmersal
Eletroeletrônica Industrial Ltda.
Av. Brasil, nº 815
Jardim Esplanada
CEP: 18557-646 Boituva - SP
Brazil
Internet: www.schmersal.com.br
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:EX-C
Type:See ordering code
Marking:D I M2 EX db eb I Mb
D II 2G EX db eb IIC Gb
Description of the component:Contact element
Relevant Directives:Machinery Directive2006/42/EC
 Explosion Protection Directive (ATEX)2014/34/EU
 RoHS-Directive2011/65/EU
Applied standards:EN 60947-5-1:2017 + AC:2020
EN IEC 60079-0:2018 + AC:2020
EN 60079-1:2014
EN IEC 60079-7:2015 + A1:2018
Notified body, which approved the full quality assurance system, referred to Appendix VII, 2014/34/EU and for Type Examination:UL International Demko A/S
Borupvang 5A
2750 Ballerup
Denmark
ID n°: 0539
EC-Type Examination Certificate:DEMKO 17 ATEX 1564U
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Place and date of issue:Boituva, March 4, 2024
  GRA_SIG_ksig-y23
 Authorised signature
Marco Antonio De Dato
Head of Engineering and Design

Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 30/06/2025, 23:16