![016 roller lever H](/upload/orig/10/00/53/52/PHO_PRO_CAT_kts16f06_SALL_AIN_V1.png)
016 roller lever H
- Metal enclosure
- 3 Contacts
- 67 mm x 105 mm x 43 mm ( basic component)
- Actuator head can be repositioned in steps 4 x 90°
- Continuous adjustment of lever position 360°
- Lever can be transposed by 180°
Product type description: T(1) 016-(2)Y-(3) |
(1) | |
S | Plunger S |
2S | Telescopic plunger 2S |
K | Offset roller lever K |
2K | Tilt lever 2K |
3K | Angle roller lever 3K |
8H | Roller lever 8H |
7H | Roller lever 7H |
10H | Rod lever 10H |
H | Roller lever H |
4H | Spring rod lever on shaft 4H |
2H | Leaf spring lever 2H |
3H | Roller lever 3H |
9H | Rod lever 9H |
6H | Leaf spring lever 6H |
(2) | |
12 | 1 NO contact/2 NC contacts |
21 | 2 NO contacts/1 NC contact |
03 | 3 NC contact |
30 | 3 NO contacts |
(3) | |
UE | Slow action with overlapping contacts |
H | Slow action with staggered contacts |
C | Magnetic blow-out |
Not all component variants, which are possible according to this order code are available and/or technically feasible.