schmersal_s_icon.png

ACTUATOR AZ 15/16-B3 CPL.

Item number: 101095550

Downloads

ePLAN Data
SISTEMA Data
  • For very smal actuating radii at 90° to the plane of the actuator

Ordering data

Product type description

ACTUATOR AZ 15/16-B3 CPL.

Article number (order number)

101095550

EAN (European Article Number)

4030661104126

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-26-06

eCl@ss number, version 9.0

27-27-26-06

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

General data

Coding level according to EN ISO 14119

Low

Material of the actuator

Stainless steel (V2A)

Gross weight

17 g

Mechanical data

Actuating radius, minimum

32 mm

Actuator

angled

flexible

Note

Note (General)

The axis of the hinge must be 11 mm above and in a parallel plane to the top surface of the safety switch.

Actuating radius adjustable, minimum 32 mm, using an hexagonal key wrench SW 2,5 mm (b)


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 13/04/2025, 7:09 am