schmersal_s_icon.png

AZ 15/16-B2-1747 RETROFIT KIT

Item number: 101096089

Downloads

ePLAN Data
SISTEMA Data
  • For very smal actuating radii in line with the plane of the actuator
  • Suitable for retrofitting
  • For play-free interlocking of light guards
  • The magnetic latch can be easily fitted in any actuating plane

Ordering data

Product type description

AZ 15/16-B2-1747 RETROFIT KIT

Article number (order number)

101096089

EAN (European Article Number)

4030661099996

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-26-06

eCl@ss number, version 9.0

27-27-26-06

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

General data

Coding level according to EN ISO 14119

Low

Material of the actuator

Stainless steel (V2A)

Gross weight

43 g

Mechanical data

Actuating radius, minimum

45 mm

Actuator

straight

flexible

Latching force

30 N

Note

Note (General)

The axis of the hinge must be 11 mm above and in a parallel plane to the top surface of the safety switch.

Actuating radius adjustable to minimum 45 mm using a hexagonal key wrench AF 2.5 mm (a)


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 18/09/2025, 12:12 pm