EX-TV10S 335-11Z-3D

Item number: 101193005

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
Product type description:
EX-TV(1)S 335-(2)Z-(3)-DG

(1)
8Shaft bore Ø 8 mm
10Shaft bore Ø 10 mm

(2)
022 NC contact
033 NC contact
111 NO contacts/1 NC contact
121 NO contact/2 NC contacts

(3)
M20Cable entry M20
Not all component variants, which are possible according to this order code are available and/or technically feasible.
  • 1 Cable entry M 20 x 1.5
  • Ex-Zone 22
  • Metal enclosure
  • Actuator shaft can be turned 360°
  • Actuator heads can be repositioned by 4 x 90°
  • 40,5 mm x 107 mm x 65,3 mm
  • Good resistance to oil and petroleum spirit

Ordering data

Product type description

EX-TV10S 335-11Z-3D

Article number (order number)

101193005

EAN (European Article Number)

4030661354705

eCl@ss number, version 12.0

27-27-06-09

eCl@ss number, version 11.0

27-27-06-09

eCl@ss number, version 9.0

27-27-06-09

ETIM number, version 7.0

EC002591

ETIM number, version 6.0

EC002591

Explosion protection

Explosion protection: regulations

EN IEC 60079-0

EN 60079-31

Explosion protection category

3D

Explosion protection designation

D II 3D Ex tc IIIC T90°C Dc X

General data

Standards

BG-GS-ET-15

EN IEC 60947-5-1

Housing material

Metal, zinc die-cast

Housing coating material

painted

Material of the actuator

Stainless steel

Gross weight

379 g

General data - Features

Safety functions

Yes

Number of auxiliary contacts

1

Number of safety contacts

1

Safety classification

Standards

EN ISO 13849-1

Mission time

20 Year(s)

Safety classification - Safety outputs

B10D Normally-closed contact (NC)

20,000,000 Operations

Mechanical data

Actuating element

Other

Mechanical life, minimum

1,000,000 Operations

Mounting hole for the Shaft

10 mm

Impact energy, maximum

7 J

Positive break travel

10.7 mm

Actuating speed, maximum

1 m/s

Mechanical data - Connection technique

Termination

Screw terminals M20 x 1.5

Cable cross-section of the cable glands, minimum

7 mm

Cable cross-section of the cable glands, maximum

12 mm

Cable section, minimum

1 mm²

Cable section, maximum

2.5 mm²

Note

All indications including the conductor ferrules.

Wire cross-section

13 AWG

Mechanical data - Dimensions

Length of sensor

65.3 mm

Width of sensor

40.5 mm

Height of sensor

107 mm

Ambient conditions

Degree of protection

IP65

Ambient temperature, maximum (Cable section 1mm2)

+50 °C

Ambient temperature, maximum (Cable section 2.5mm2)

+55 °C

Ambient conditions - Insulation values

Rated insulation voltage Ui

500 V

Rated impulse withstand voltage Uimp

4 kV

Electrical data

Thermal test current

10 A

Utilisation category AC-15

230 VAC

Utilisation category AC-15

4 A

Utilisation category DC-13

24 VDC

Utilisation category DC-13

4 A

Switching element

NO contact, NC contact

Switching principle

Slow action

Bounce duration, maximum

3 ms

Maximum switching frequency

1,800 /h

Material of the contacts, electrical

Silver

Scope of delivery

Scope of delivery

Ex-certified screwed cable gland

Note

Note (General)

By turning the head in 90° steps, 8 actuating planes are possible. A Torx T10 screwdriver is required for this purpose. Even when the screw is removed, the head is self-retaining. The switch can still not be tampered.

Adjustment tool: locking screw to fix, shaft pre-drilled to pin

Universal joint available to compensate for axial displacement (only for shaft bore 10 mm)

Switch travel diagram


K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 26/04/2024, 16:34