EX-ZQ 900-13-3D

Item number: 101212893

Downloads

ePLAN Data
CADENAS CAD Data
Product type description:

EX-ZQ 900 -(1)-3D


(1)
111 NO contacts/1 NC contact
131 NO contacts/3 NC contact
222 NO contacts/2 NC contact
022 NC contact
044 NC contact
Not all component variants, which are possible according to this order code are available and/or technically feasible.
  • 3 cable entries M 20 x 1.5
  • Ex-Zone 22
  • Metal enclosure
  • Release push button
  • Position indicator
  • Robust design
  • Large wiring compartment
  • Twisting of towing eye not possible
  • External watertight collar
  • wire pull and breakage detection
  • one-side operation / wire up to 75 m long

Ordering data

Product type description

EX-ZQ 900-13-3D

Article number (order number)

101212893

EAN (European Article Number)

4030661402154

eCl@ss number, version 12.0

27-37-12-01

eCl@ss number, version 11.0

27-37-12-01

eCl@ss number, version 9.0

27-37-12-01

ETIM number, version 7.0

EC002033

ETIM number, version 6.0

EC002033

Explosion protection

Explosion protection: regulations

EN IEC 60079-0

EN 60079-31

Explosion protection zones

22

Explosion protection category

3D

Explosion protection designation

D II 3D Ex tc IIIC T100°C Dc

General data

Standards

EN ISO 13850

EN IEC 60947-5-1

EN IEC 60947-5-5

Housing material

Metal, zinc die-cast

Housing coating material

painted

Material of the housing cover

Steel

Length of the wire, maximum

75 m

Gross weight

1,500 g

General data - Features

Number of auxiliary contacts

1

Number of safety contacts

3

Safety classification

Standards

EN ISO 13849-1

Mission time

20 Year(s)

Safety classification - Safety outputs

B10D Normally-closed contact (NC)

100,000 Operations

Mechanical data

Mechanical life, minimum

1,000,000 Operations

Actuating force, maximum

200 N

Actuating travel

400 mm

Mechanical data - Connection technique

Termination

Screw terminals M20 x 1.5

Cable cross-section of the cable glands, minimum

7 mm

Cable cross-section of the cable glands, maximum

12 mm

Cable section, minimum

0.75 mm²

Cable section, maximum

2.5 mm²

Note

All indications including the conductor ferrules.

Mechanical data - Dimensions

Length of sensor

57 mm

Width of sensor

71.5 mm

Height of the Sensor, minimum

221 mm

Height of the Sensor, maximum

237 mm

Ambient conditions

Degree of protection

IP67

Ambient temperature

-20 ... +55 °C

Relative humidity, minimum

30 %

Relative humidity, maximum

95 %

Ambient conditions - Insulation values

Rated insulation voltage Ui

500 V

Rated impulse withstand voltage Uimp

6 kV

Electrical data

Thermal test current

4 A

Utilisation category AC-15

230 VAC

Utilisation category AC-15

4 A

Utilisation category DC-13

24 VDC

Utilisation category DC-13

1 A

Switching element

NO contact, NC contact

Switching principle

Snap action

Material of the contacts, electrical

Silver

Scope of delivery

Scope of delivery

Including Ex-certified screwed cable gland and screw plug

Note

Note (General)

For lengths of over 10 m, intermediate wire supports must be installed every 3 to 5 m.

Recommended cable lengths for pull-wire Emergency-Stop switches in relation to the range of ambient temperature.

As the thimbles are subject to deformation in case of wire pull, the wire should be pulled several times after fitting. After that, the wire must be re-tensioned using the eyebolt or the tensioner.

Diagram

EU Conformity Declaration
EU-Konformitätserklärung LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Erklärung:Hiermit erklären wir, dass die nachfolgend aufgeführten Bauteile aufgrund der Konzipierung und Bauart den Anforderungen der unten angeführten Europäischen Richtlinien entsprechen.
Bezeichnung des Bauteils:EX-ZQ 900-...-3D
Typ:siehe Typenschlüssel
Kennzeichnung:D II 3D Ex tc IIIC T100°C Dc
Beschreibung des Bauteils:Seilzug-Notschalter mit Sicherheitsfunktion
Einschlägige Richtlinien:Maschinenrichtlinie2006/42/EG
 Explosionsschutzrichtlinie (ATEX)2014/34/EU
 RoHS-Richtlinie2011/65/EU
Angewandte Normen:EN 60947-5-1:2017 + AC:2020
EN 60947-5-5:1997 + A1:2005 + A11:2013 + A2:2017
EN 620:2002 + A1:2010
EN ISO 13850:2015
EN IEC 60079-0:2018
EN 60079-31:2014
Bevollmächtigter für die Zusammenstellung der technischen Unterlagen:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Die Konformität zur Explosionsschutzrichtlinie 2014/34/EU (ATEX) wird durch den Hersteller ohne Einbezug einer Prüfstelle erklärt.
Ort und Datum der Ausstellung:Wuppertal, 15. Juni 2023
 GRA_SIG_ksig-y24
 Rechtsverbindliche Unterschrift
Philip Schmersal
Geschäftsführer

Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 5/13/2024, 8:15 AM