TESK-SI-12ST2
Item number:
103005756
TESK-SI-12ST2
Item number:
103005756
Product type description: TESK-(1)-(2)-(3)-(4)-(5) |
(1) | |
S | Standard hinge |
L | Long hinge part |
(2) | |
A | pre-set for front mounting |
I | pre-set for interior fitting |
U | adjustable switching angle |
(3) | |
22 | 2 NO contacts/2 NC contact |
12 | 1 NO contact/2 NC contacts |
13 | 1 NO contacts/3 NC contact |
02 | 2 NC contact |
11 | 1 NO contact/1 NC contact |
(4) | |
L1 | Cable downwards |
L2 | Cable upwards |
ST1 | Connector plug bottom |
ST2 | Connector plug top |
(5) | |
3M | Cable length 3 m (only L1 / L2) |
5M | Cable length 5 m (only L1 / L2) |
10M | Cable length 10 m (only L1 / L2) |
20M | Cable length 20 m (only L1 / L2) |
30M | Cable length 30 m (only L1 / L2) |
Not all component variants, which are possible according to this order code are available and/or technically feasible.
- connector plug M12 above
- with fixed switching angle
- Standard hinge
- Metal enclosure
Ordering data
Product type description |
TESK-SI-12ST2 |
Article number (order number) |
103005756 |
EAN (European Article Number) |
4030661435701 |
eCl@ss number, version 12.0 |
27-27-06-09 |
eCl@ss number, version 11.0 |
27-27-06-09 |
eCl@ss number, version 9.0 |
27-27-06-09 |
ETIM number, version 7.0 |
EC002591 |
ETIM number, version 6.0 |
EC002591 |
Approvals - Standards
Certificates |
cULus CCC |
General data
Housing material |
Metal, zinc die-cast |
Colour of the housing |
Silver |
Gross weight |
350 g |
General data - Features
Mounting inside |
Yes |
Mounting outside |
No |
Adjustable switching angle |
No |
Alignment aid |
Yes |
Number of auxiliary contacts |
1 |
Number of safety contacts |
2 |
Safety classification |
Vorschriften |
BG-GS-ET-15 EN ISO 13849-1 EN IEC 60947-5-1 |
Mission time |
20 Year(s) |
Safety classification - Safety outputs
B10D Normally-closed contact (NC) |
2,000,000 Operations |
B10D Normally open contact (NO) |
1,000,000 Operations |
Mechanical data
Mechanical life, minimum |
1,000,000 Operations |
Mechanical data - Connection technique
Termination |
Connector M12 |
Note |
All indications including the conductor ferrules. |
Mechanical data - Dimensions
Length of sensor |
20 mm |
Width of sensor |
78 mm |
Height of sensor |
116 mm |
Ambient conditions
Degree of protection |
IP65 |
Ambient temperature |
-25 ... +65 °C |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
30 V |
Rated impulse withstand voltage Uimp |
0.5 kV |
Electrical data
Thermal test current |
2.5 A |
Utilisation category AC-15 |
230 VAC |
Utilisation category AC-15 |
2 A |
Utilisation category DC-13 |
24 VDC |
Utilisation category DC-13 |
1 A |
Switching element |
NO contact, NC contact |
Switching principle |
Slow action |
Maximale Schalthäufigkeit |
1,200 /h |
Material of the contacts, electrical |
Silver-nickel alloy 10 |
Language filter
Datasheet
Operating instructions and Declaration of conformity
UL Certificate
CCC certification
Brochure
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Dimensional drawing miscellaneous
Switch travel diagram
Diagram
Contact arrangement
Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 5/12/2025, 7:18 PM