M 630-11-3-F-II
M 630-11-3-F-II
Downloads
- Kunstof hus
- lodeterminaler, eller universal terminaler
Bestillings data
Produkttypebetegnelse |
M 630-11-3-F-II |
Artikenummer (Bestillingsnummer) |
101087992 |
EAN (European Article Number) |
4030661061801 |
eCl@ss number, version 12.0 |
27-27-06-01 |
eCl@ss number, version 11.0 |
27-27-06-01 |
eCl@ss Nummer, Version 9.0 |
27-27-06-01 |
ETIM number, version 7.0 |
EC000030 |
ETIM number, version 6.0 |
EC000030 |
Globale egenskaber
Forskrifter |
EN IEC 60947-5-1 |
Materiale til kapsling |
Plastik, glass-fibre reinforced thermoplastic |
Materiale til aktuatoren |
Glass-fibre, thermoplastic |
Armmateriale |
Stainless steel |
Bruttovægt |
5 g |
Generelle data - egenskaber
Antal bryderkontakter |
1 |
Antal blænder |
1 |
Mekaniske data
Aktuator |
Lever shape F |
Rullemateriale |
Glass-fibre, reinforced thermoplastic |
Mekanisk levetid, minimum |
30.000.000 koblinger |
Kontakt åbning |
0.9 mm |
Aktiveringshastighed, minimum |
1 mm/min |
Bemærk (omskiftetid) |
Skift i henhold til aktuatorfart |
Gentagelsespræcision af koblingspunkterne |
0,05 mm |
Mekaniske data - Tilslutning
Tilslutning, Stik |
Flad stikforbindelse |
Tilslutningskvadrat , maksimum |
1,5 mm² |
Omgivende forhold
Beskyttelsesklasse på huset |
IP40 |
Beskyttelsesklasse af klemmer eller terminaler |
IP00 |
Ambient temperature |
-30 ... +120 °C |
Omgivende forhold - Isolationsparametre
Isolations spænding |
250 V |
Fastsat impulsmodstandsspænding |
4 kV |
Grad af forurening iht. VDE 0100 |
2 |
Elektrisk data
Termisk prøvestrøm |
10 A |
Brugskategori AC-15 |
230 VAC |
Brugskategori AC-15 |
4 A |
Koblingselement |
Change-over contact with single break |
Koblingsprincip |
Springkontakt med selvrensende kontakt |
Preltid, maksimum |
5 ms |
Koblingsfrekvens |
10.000 /h |
Skiftetid, maksimum {ms} |
30 ms |
Materiale til kontakterne, elektrisk |
Sølv |
Sprog filter
Datablad
Dataark (midlertidig pdf)
Hent sidste version af Adobe Reader
Produktbillede (katalogenkeltfoto)
EU Declaration of Conformity | ![]() |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | M 302, M/T6..., M/T/Z 68..., M/T 69..., Z/T 415, Z/T 232 |
Description of the component: | Micro switches |
Relevant Directives: | Low Voltage Directive | 2014/35/EU |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN 60947-5-1:2017 + AC:2020 |
Place and date of issue: | Wuppertal, February 1, 2023 |
![]() |
Authorised signature Philip Schmersal Managing Director |
UK Declaration of Conformity | ![]() |
Company: | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | M 302, M/T 6..., M/T/Z 68..., M/T 69..., Z/T 415, Z/T 232 |
Type: | See ordering code |
Description of the component: | Micro switches |
Relevant legislation: | Electrical Equipment (Safety) Regulations | 2016 |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN 60947-5-1:2017 + AC:2020 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Wuppertal, February 6, 2023 |
![]() |
Authorised signature Philip Schmersal Managing Director |
Schmersal Danmark A/S, Arnold Nielsens Boulevard 72-74, 2650 Hvidovre
De nævnte data og angivelser er blevet checket omhyggeligt. Billeder kan afvige fra originalen. Der kan findes flere tekniske data i manualen. Der tages forbehold for tekniske ændringer og fejl.
Udarbejdet d. 23.02.2025 00.37