![AV 28](/upload/orig/10/02/11/20/PHO_PRO_CAT_kav28f03_SALL_AIN_V1.png)
AV 28
- Metal enclosure
- without Fail-safe locking system
- for 2-leaf doors
- for elevator plants without passenger transportation
- Manual release by means of M5 triangular key
- Test Characteristics text Key features
Product type description: AV 28(1)K(2)U-GB215 |
(1) | |
L | left-hand model |
R | right-hand model |
(2) | |
X11,5 | X-dimension of the latching bolt = 11,5 mm |
X20 | X-dimension of the latching bolt = 20 mm |
X30 | X-dimension of the latching bolt = 30 mm |
X40 | X-dimension of the latching bolt = 40 mm |
X45 | X-dimension of the latching bolt = 45 mm |
Note: | |
U = interlock bevel on the underside GB215 = additional, front-side M8 mounting holes Variants that differ from this are special versions. Availability on request. |
Not all component variants, which are possible according to this order code are available and/or technically feasible.