AZ 16

AZ 16

  • Long life
  • Multiple coding
  • Double-insulated
  • 52 mm x 90 mm x 30 mm
  • Insensitive to soiling
  • Thermoplastic enclosure
  • Large wiring compartment
  • Slotted holes for adjustment, circular holes for
    location
  • High level of contact reliability with low
    voltages and currents
Product-
Type description
Number of auxiliary contacts 
Number of safety contacts 
Terminal Connector 
Variants of product
Product-
Type description
Number of auxiliary contacts 
1
Number of safety contacts 
1
Terminal Connector 
Screw connection
Product-
Type description
Number of auxiliary contacts 
1
Number of safety contacts 
1
Terminal Connector 
Connector plug M12, 4-pole, (A-coding)
Product-
Type description
Number of auxiliary contacts 
1
Number of safety contacts 
1
Terminal Connector 
Screw connection
Product-
Type description
Number of auxiliary contacts 
1
Number of safety contacts 
1
Terminal Connector 
Connector plug M12, 4-pole, (A-coding)
Product-
Type description
Number of auxiliary contacts 
Number of safety contacts 
2
Terminal Connector 
Screw connection
Product-
Type description
Number of auxiliary contacts 
Number of safety contacts 
2
Terminal Connector 
Connector plug M12, 4-pole, (A-coding)
Product-
Type description
Number of auxiliary contacts 
Number of safety contacts 
2
Terminal Connector 
Screw connection
Product-
Type description
Number of auxiliary contacts 
Number of safety contacts 
2
Terminal Connector 
Connector plug M12, 4-pole, (A-coding)
Product-
Type description
Number of auxiliary contacts 
Number of safety contacts 
3
Terminal Connector 
Screw connection
Product-
Type description
Number of auxiliary contacts 
Number of safety contacts 
3
Terminal Connector 
Screw connection
Product-
Type description
Number of auxiliary contacts 
1
Number of safety contacts 
2
Terminal Connector 
Screw connection
Product-
Type description
Number of auxiliary contacts 
1
Number of safety contacts 
2
Terminal Connector 
Screw connection
System components