M2S 6610-11-K-Z 5,0M
Item number:
101096473
M2S 6610-11-K-Z 5,0M
Item number:
101096473
Downloads
TraceParts
CAD Data
ePLAN
Data
CADENAS
CAD Data
SISTEMA
Data
Product type description: M(1) 66(2)0-11-k-z-(3) |
(1) | |
S | rubber collar |
2S | telescopic plunger |
2R | telescopic roller plunger |
(2) | |
without | without mounting flange |
0 | with mounting flange (only for S) |
(3) | |
U | With roller across switch axis (only for 2R) |
Not all component variants, which are possible according to this order code are available and/or technically feasible.
- Thermoplastic enclosure
Ordering data
Product type description |
M2S 6610-11-K-Z 5,0M |
Article number (order number) |
101096473 |
EAN (European Article Number) |
4030661268545 |
eCl@ss number, version 12.0 |
27-27-06-01 |
eCl@ss number, version 11.0 |
27-27-06-01 |
eCl@ss number, version 9.0 |
27-27-06-01 |
ETIM number, version 7.0 |
EC000030 |
ETIM number, version 6.0 |
EC000030 |
Approvals - Standards
Certificates |
CCC |
General data
Standards |
EN IEC 60947-5-1 |
Housing material |
Glass-fibre, reinforced thermoplastic |
Material of the actuator |
Glass-fibre, reinforced thermoplastic |
Gross weight |
365 g |
General data - Features
Number of normally closed (NC) |
1 |
Number of normally open (NO) |
1 |
Mechanical data
Actuating element |
Telescopic plunger 2S |
Mechanical life, minimum |
3,000,000 Operations |
Actuating force |
10 N |
Contact opening |
0.35 mm |
Ejection force, minimum |
1 N |
Actuating speed, minimum |
10 mm/min |
Repeat accuracy of switching points |
0.05 mm |
Mechanical data - Connection technique
Length of cable |
5 m |
Termination |
H05VV-F 3x 0,75 mm² |
Note |
0.75 mm² |
Ambient conditions
Degree of protection |
IP67 |
Ambient temperature |
-30 ... +80 °C |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
250 V |
Rated impulse withstand voltage Uimp |
4 kV |
Electrical data
Thermal test current |
4 A |
Utilisation category AC-15 |
230 VAC |
Utilisation category AC-15 |
1 A |
Switching element |
Change-over contact with single break |
Switching principle |
Snap action with self-cleaning contact |
Maximale Schalthäufigkeit |
30,000 /h |
Material of the contacts, electrical |
Gold-plated silver (AgNi 15 + Au 0,3µm) |
Language filter
Datasheet
EC Declaration of conformity
UKCA Declaration of Conformity
CCC certification
Datasheet (provisional PDF)
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 09/02/2025, 19:32