Product image

BPS 260-2

  • Actuator 90 ° attached to the sensor
Ordering data
Product type description
BPS 260-2
Article number (order number)
101184396
EAN (European Article Number)
4030661321943
eCl@ss number, Version 9.0
27-27-24-04
eCl@ss number, Version 11.0
27-27-24-04
General data
Product name
Magnet
Enclosure material
Plastic
Gross weight
16.5 g
Note
Actuator 90° attached to the sensor
Mechanical data
Actuation direction
90°
Mechanical data - Dimensions
Width of the actuator
26 mm
Length of the actuator
36 mm
Height of the actuator
13 mm
Language filter
If a document is not available in the chosen language, the English version will be used by default.
Download the latest version of Adobe Reader

K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, D-42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on 12/04/2021 17:54:50

Cookies / privacy
X
We respect your privacy
This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.
Your selection: