Product image

AZ 15/16-B1-1747 RETROFIT KIT

  • Suitable for retrofitting
  • Straight actuator with magnetic latch
  • Particularly suitable for sliding doors
  • For play-free interlocking of light guards
  • The magnetic latch can be easily fitted in any actuating plane
Ordering data
Product type description
AZ 15/16-B1-1747
Article number (order number)
101093553
EAN (European Article Number)
4030661099989
eCl@ss number, Version 9.0
27-27-26-06
eCl@ss number, Version 11.0
27-27-26-06
General data
Product name
B1-1747 Straight actuator with magnetic latch
Coding level according to ISO 14119
Low
Material of the actuator
Stainless steel (V2A)
Gross weight
36.3 g
Mechanical data
Actuator
straight
rigid
Latching force
30 N
Language filter
If a document is not available in the chosen language, the English version will be used by default.
Download the latest version of Adobe Reader

K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, D-42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on 12/04/2021 17:37:17

Cookies / privacy
X
We respect your privacy
This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.
Your selection: