ACC-BPL-M20-MS

Item number: 103006009

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Locking screw M20
  • Metal film

Ordering data

Product type description

ACC-BPL-M20-MS

Article number (order number)

103006009

EAN (European Article Number)

4030661439761

eCl@ss number, version 12.0

27-27-06-92

eCl@ss number, version 11.0

27-27-06-92

eCl@ss number, version 9.0

27-27-06-92

ETIM number, version 7.0

EC002594

ETIM number, version 6.0

EC002594

General data

Material

Nickel plated brass

Gross weight

12 g

Mechanical data

Tightening torque of nuts, maximum

8 Nm

Mechanical data - Dimensions

Screw length

15.8 mm

Thread length of the screw

5.3 mm

Screw diameter

30.5 mm

Diameter, metric ISO thread with pitch indication

M20 x 1.5


Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 5/8/2024, 3:53 PM