BP408

Item number: -

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Compact design
  • Software includes wide range of functions
  • Door frame installation applicable to all installation area; also for door control
  • Built-in safety switches in accordance with EN 81-20/50
  • 16 programmable In/Outputs: 8 Inputs / 8 Outputs
  • COM-Interfaces: CANopen Lift, USB, Ethernet, RS 485 (DCP) and RS 232
  • Can be used for both cable and hydraulic systems
  • Highly developed group algorithm adaptable to customer requirements without higher-level computer
  • Supports all types of channels and cabin doors
  • Supports absolute copying systems (linear and rotary encoder)
  • Supports safe position evaluations (PSU)

Ordering data

Product type description

BP408


Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 5/13/2024, 12:58 AM