• Thermoplastic enclosure
  • Double-insulated
  • Long life
  • 52 mm x 75 mm x 30 mm
  • Multiple coding
  • Large wiring compartment
  • High level of contact reliability with low voltages and currents
  • Slotted holes for adjustment, circular holes for location
  • Insensitive to soiling
  • Thermoplastic enclosure
  • Double-insulated
  • Large wiring compartment
  • 52 mm x 90 mm x 30 mm
  • Multiple coding
  • Long life
  • High level of contact reliability with low voltages and currents
  • Insensitive to soiling
  • Slotted holes for adjustment, circular holes for location
  • Thermoplastic enclosure
  • Coding level "High" according to ISO 14119
  • Thermoplastic enclosure
  • Double-insulated
  • Long life
  • Small body
  • Multiple coding
  • High level of contact reliability with low voltages and currents
  • Insensitive to soiling
  • 8 actuating planes
  • Thermoplastic enclosure
  • Coding level "High" according to ISO 14119
  • Thermoplastic enclosure
  • RFID-technology for needs-based protection against tampering
  • Max. length of the sensor chain 200 m
  • Self-monitoring series-wiring of 31 sensors
  • 3 LEDs to show operating conditions
  • Sensor technology permits an offset between actuator and interlock of ± 5 mm vertically and ± 3 mm horizontally
  • Suitable for hinged and sliding guards
  • Intelligent diagnosis
  • Metal enclosure
  • Long life
  • High level of contact reliability with low voltages and currents
  • Adjustable ball latch to 400 N
  • 2 cable entries M 20 x 1.5
  • Spring-loaded actuators
  • Metal enclosure
  • Latching handle
  • Long life
  • 40,5 mm x 114 mm x 38 mm
  • High level of contact reliability with low voltages and currents
  • Metal enclosure
  • 50 mm x 120 mm x 43 mm
  • Long life
  • Metal enclosure
  • 50 mm x 152 mm x 43 mm
  • Long life
  • Metal enclosure
  • 40 mm x 108,5 mm x 43 mm
  • Long life
  • Thermoplastic enclosure
  • Long life
  • 50 mm x 96,5mm / 122 mm x 39,5 mm