• Thermoplastic enclosure
  • 2 black operating buttons (positioning parts) Ø 55
  • 1 Emergency Stop button in thermoplastic version
  • Stand and wall mounting possible
  • 2 part enclosure
  • light alloy die-casting
  • 2 part enclosure
  • Stand and wall mounting possible
  • Ergonomic operation
  • The terminal blocks and relay can be mounted in the inner part
  • Operating panel suitable for at least 8 additional command devices and indicator lights
  • Holes drilled under the cover and central hole Ø = 22,3mm
  • Aluminium enlosure
  • with removable aluminium cover at the bottom
  • for separate mounting of the actuators for the two-hand control