Filter
SLC445

SLC445

no Keyfeatures
Product-
Type description
Detection ability for test bodies at v = 1.6 m/s 
Height of the protection field 
Number of beams 
Variants of product
Product-
Type description
Detection ability for test bodies at v = 1.6 m/s 
14 mm
Height of the protection field 
170 mm
Number of beams 
16
Product-
Type description
Detection ability for test bodies at v = 1.6 m/s 
30 mm
Height of the protection field 
170 mm
Number of beams 
8
Product-
Type description
Detection ability for test bodies at v = 1.6 m/s 
14 mm
Height of the protection field 
250 mm
Number of beams 
24
Product-
Type description
Detection ability for test bodies at v = 1.6 m/s 
30 mm
Height of the protection field 
250 mm
Number of beams 
12
Product-
Type description
Detection ability for test bodies at v = 1.6 m/s 
14 mm
Height of the protection field 
330 mm
Number of beams 
32
Product-
Type description
Detection ability for test bodies at v = 1.6 m/s 
30 mm
Height of the protection field 
330 mm
Number of beams 
16
Product-
Type description
Detection ability for test bodies at v = 1.6 m/s 
14 mm
Height of the protection field 
410 mm
Number of beams 
40
Product-
Type description
Detection ability for test bodies at v = 1.6 m/s 
30 mm
Height of the protection field 
410 mm
Number of beams 
20
Product-
Type description
Detection ability for test bodies at v = 1.6 m/s 
14 mm
Height of the protection field 
490 mm
Number of beams 
48
Product-
Type description
Detection ability for test bodies at v = 1.6 m/s 
14 mm
Height of the protection field 
570 mm
Number of beams 
56
Product-
Type description
Detection ability for test bodies at v = 1.6 m/s 
30 mm
Height of the protection field 
570 mm
Number of beams 
28
Product-
Type description
Detection ability for test bodies at v = 1.6 m/s 
14 mm
Height of the protection field 
650 mm
Number of beams 
64
Product-
Type description
Detection ability for test bodies at v = 1.6 m/s 
30 mm
Height of the protection field 
650 mm
Number of beams 
32
Product-
Type description
Detection ability for test bodies at v = 1.6 m/s 
14 mm
Height of the protection field 
730 mm
Number of beams 
72
Product-
Type description
Detection ability for test bodies at v = 1.6 m/s 
30 mm
Height of the protection field 
730 mm
Number of beams 
36
Product-
Type description
Detection ability for test bodies at v = 1.6 m/s 
14 mm
Height of the protection field 
810 mm
Number of beams 
80
Product-
Type description
Detection ability for test bodies at v = 1.6 m/s 
30 mm
Height of the protection field 
810 mm
Number of beams 
40
Product-
Type description
Detection ability for test bodies at v = 1.6 m/s 
30 mm
Height of the protection field 
890 mm
Number of beams 
44
Product-
Type description
Detection ability for test bodies at v = 1.6 m/s 
14 mm
Height of the protection field 
970 mm
Number of beams 
96
Product-
Type description
Detection ability for test bodies at v = 1.6 m/s 
30 mm
Height of the protection field 
970 mm
Number of beams 
48
Product-
Type description
Detection ability for test bodies at v = 1.6 m/s 
14 mm
Height of the protection field 
1,050 mm
Number of beams 
104
Product-
Type description
Detection ability for test bodies at v = 1.6 m/s 
30 mm
Height of the protection field 
1,050 mm
Number of beams 
52
Product-
Type description
Detection ability for test bodies at v = 1.6 m/s 
14 mm
Height of the protection field 
1,130 mm
Number of beams 
112
Product-
Type description
Detection ability for test bodies at v = 1.6 m/s 
30 mm
Height of the protection field 
1,130 mm
Number of beams 
56
Product-
Type description
Detection ability for test bodies at v = 1.6 m/s 
14 mm
Height of the protection field 
1,210 mm
Number of beams 
120
Product-
Type description
Detection ability for test bodies at v = 1.6 m/s 
30 mm
Height of the protection field 
1,210 mm
Number of beams 
60
Product-
Type description
Detection ability for test bodies at v = 1.6 m/s 
14 mm
Height of the protection field 
1,290 mm
Number of beams 
128
Product-
Type description
Detection ability for test bodies at v = 1.6 m/s 
30 mm
Height of the protection field 
1,290 mm
Number of beams 
64
Product-
Type description
Detection ability for test bodies at v = 1.6 m/s 
14 mm
Height of the protection field 
1,370 mm
Number of beams 
136
Product-
Type description
Detection ability for test bodies at v = 1.6 m/s 
30 mm
Height of the protection field 
1,370 mm
Number of beams 
68
Product-
Type description
Detection ability for test bodies at v = 1.6 m/s 
14 mm
Height of the protection field 
1,450 mm
Number of beams 
144
Product-
Type description
Detection ability for test bodies at v = 1.6 m/s 
30 mm
Height of the protection field 
1,450 mm
Number of beams 
72
Product-
Type description
Detection ability for test bodies at v = 1.6 m/s 
30 mm
Height of the protection field 
1,610 mm
Number of beams 
80
Product-
Type description
Detection ability for test bodies at v = 1.6 m/s 
30 mm
Height of the protection field 
1,690 mm
Number of beams 
84
Product-
Type description
Detection ability for test bodies at v = 1.6 m/s 
30 mm
Height of the protection field 
1,770 mm
Number of beams 
88