Filter
SLC 420

SLC 420

  • Protection class IP67
  • Resolution 14, 30 and 50 mm
  • Safety type 4 in accordance with IEC 61496-1
  • Protection field height from 170 mm … 1770 mm
Product-
Type description
Height of the protection field 
Number of beams 
Terminal Connector 
Variants of product
Product-
Type description
Height of the protection field 
170 mm
Number of beams 
16
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
170 mm
Number of beams 
16
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
170 mm
Number of beams 
8
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
170 mm
Number of beams 
8
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
170 mm
Number of beams 
8
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
170 mm
Number of beams 
4
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
250 mm
Number of beams 
24
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
250 mm
Number of beams 
24
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
250 mm
Number of beams 
24
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
250 mm
Number of beams 
12
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
330 mm
Number of beams 
32
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
330 mm
Number of beams 
32
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
330 mm
Number of beams 
16
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
330 mm
Number of beams 
16
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
330 mm
Number of beams 
16
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
330 mm
Number of beams 
8
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
410 mm
Number of beams 
40
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
410 mm
Number of beams 
20
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
410 mm
Number of beams 
20
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
410 mm
Number of beams 
20
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
410 mm
Number of beams 
20
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
410 mm
Number of beams 
10
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
490 mm
Number of beams 
48
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
490 mm
Number of beams 
48
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
490 mm
Number of beams 
48
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
490 mm
Number of beams 
24
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
490 mm
Number of beams 
24
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
490 mm
Number of beams 
24
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
490 mm
Number of beams 
12
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
570 mm
Number of beams 
56
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
570 mm
Number of beams 
28
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
570 mm
Number of beams 
28
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
570 mm
Number of beams 
28
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
570 mm
Number of beams 
28
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
570 mm
Number of beams 
14
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
650 mm
Number of beams 
64
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
650 mm
Number of beams 
64
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
650 mm
Number of beams 
32
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
650 mm
Number of beams 
32
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
650 mm
Number of beams 
32
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
650 mm
Number of beams 
16
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
650 mm
Number of beams 
16
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
730 mm
Number of beams 
72
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
730 mm
Number of beams 
36
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
730 mm
Number of beams 
36
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
810 mm
Number of beams 
80
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
810 mm
Number of beams 
40
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
810 mm
Number of beams 
40
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
810 mm
Number of beams 
20
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
890 mm
Number of beams 
88
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
890 mm
Number of beams 
88
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
890 mm
Number of beams 
44
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
890 mm
Number of beams 
44
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
890 mm
Number of beams 
44
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
970 mm
Number of beams 
96
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
970 mm
Number of beams 
48
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
970 mm
Number of beams 
48
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
970 mm
Number of beams 
48
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
970 mm
Number of beams 
24
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
1,050 mm
Number of beams 
104
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
1,050 mm
Number of beams 
52
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
1,050 mm
Number of beams 
52
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
1,050 mm
Number of beams 
26
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
1,130 mm
Number of beams 
112
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
1,130 mm
Number of beams 
56
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
1,130 mm
Number of beams 
56
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
1,130 mm
Number of beams 
28
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
1,210 mm
Number of beams 
120
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
1,210 mm
Number of beams 
60
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
1,210 mm
Number of beams 
60
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
1,210 mm
Number of beams 
60
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
1,210 mm
Number of beams 
30
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
1,290 mm
Number of beams 
128
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
1,290 mm
Number of beams 
64
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
1,290 mm
Number of beams 
64
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
1,290 mm
Number of beams 
32
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
1,370 mm
Number of beams 
136
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
1,370 mm
Number of beams 
136
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
1,370 mm
Number of beams 
68
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
1,370 mm
Number of beams 
68
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
1,370 mm
Number of beams 
68
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
1,370 mm
Number of beams 
34
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
1,450 mm
Number of beams 
144
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
1,450 mm
Number of beams 
144
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
1,450 mm
Number of beams 
72
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
1,450 mm
Number of beams 
72
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
1,450 mm
Number of beams 
36
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
1,530 mm
Number of beams 
76
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
1,530 mm
Number of beams 
76
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
1,530 mm
Number of beams 
76
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
1,530 mm
Number of beams 
38
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
1,610 mm
Number of beams 
80
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
1,610 mm
Number of beams 
80
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
1,610 mm
Number of beams 
80
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
1,610 mm
Number of beams 
80
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
1,690 mm
Number of beams 
84
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
1,690 mm
Number of beams 
84
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
1,770 mm
Number of beams 
88
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
1,770 mm
Number of beams 
88
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
1,770 mm
Number of beams 
88
Terminal Connector 
Connector
Product-
Type description
Height of the protection field 
1,770 mm
Number of beams 
44
Terminal Connector 
Connector