Safe switching and monitoring
Safety light curtains, Safety light grids
Safety light curtains
Categories
Safe switching and monitoring
Safety light curtains, Safety light grids
Safety light curtains
Filter
Reset Filter
Restart interlock (manual reset)
Yes
Ambient temperature, minimum
-25 °C
-10 °C
Beam coding available
Yes
Bluetooth
Yes
Clock control possible
Yes
Contactor control integrated
Yes
Control category to EN13849
2
4
Detection ability for test bodies at v = 1.6 m/s
14 mm
30 mm
35 mm
50 mm
Height of the protection field
1,050 mm
1,130 mm
1,210 mm
1,290 mm
1,370 mm
1,450 mm
1,530 mm
1,610 mm
1,690 mm
1,770 mm
1,850 mm
1,930 mm
170 mm
250 mm
330 mm
410 mm
490 mm
570 mm
650 mm
730 mm
810 mm
890 mm
970 mm
Hide function
Yes
Muting function
Yes
Override
Yes
Protection class
IP 67 to IEC/EN 60529
IP69K to IEC/EN 60529
Range, protection field, maximum
10,000 mm
12,000 mm
18,000 mm
6,000 mm
7,000 mm
Reaction time, maximum
10 ms
13 ms
15 ms
20 ms
23 ms
25 ms
28 ms
Terminal connector, Recipient
Cable with connector plug M12, 8-pole
Connector plug M12, 12-pole
Connector plug M12, 5-pole
Connector plug M12, 8-pole
Terminal, Connector, Transmitter
Cable with connector plug M12, 4-pole
Connector plug M12, 4-pole
SLC440COM
SLC440
SLC440AS-i
Safety type 4 in accordance with IEC 61496-1
Integrated AS-Interface
Protection field height 170 mm - 1770 mm
Configurable blanking functions
Integrated status indicator
more
×
SLC440AS-i
Safety light curtains with AS interface Safety at Work
SLC445
SLC240COM
Safety type 2 in accordance with IEC 61496-1
User-friendly parameter setting, no tools required
Reliable safety concept in case of interferences (EMC, welding sparks)
Process safety with highest availability
Integrated set-up tool
more
SLC 420
Protection class IP67
Safety type 4 in accordance with IEC 61496-1
Resolution 14, 30 and 50 mm
Protection field height from 170 mm … 1770 mm
more
SLC 420 IP 69K
Protection class IP69K
Safety type 4 in accordance with IEC 61496-1
Resolution 14 mm and 30 mm
Protection field height from 170 mm … 1450 mm
more
SLC 425I
Protection class IP67
Safety type 4 in accordance with IEC 61496-1
Integrated muting und override function
1 … 8 Cycles
more