RS655

RS655

  • Metal enclosure
  • Protection class IP66, IP67
  • Central connection terminal
  • wire pull and breakage detection
  • Mechanical switching position indication
  • two-side operation / wire up to 2 x 100 m
Product-
Type description
Length of the wire, maximum 
Number of auxiliary contacts 
Number of safety contacts 
Variants of product
Product-
Type description
Length of the wire, maximum 
100 m
Number of auxiliary contacts 
2
Number of safety contacts 
2
Product-
Type description
Length of the wire, maximum 
100 m
Number of auxiliary contacts 
2
Number of safety contacts 
2
Product-
Type description
Length of the wire, maximum 
100 m
Number of auxiliary contacts 
2
Number of safety contacts 
2
Product-
Type description
Length of the wire, maximum 
100 m
Number of auxiliary contacts 
2
Number of safety contacts 
2
Product-
Type description
Length of the wire, maximum 
100 m
Number of auxiliary contacts 
2
Number of safety contacts 
2