Automation technology
Pull-wire switches
Categories
Automation technology
Pull-wire switches
PS 216-Q200/Q210
TQ 200
TQ 700
TQ 700 S
TQ 900
TQ 441
Accessories
PS 216-Q200/Q210
NEW
thermoplastic enclosure with foldable latching cover
Small body
vertical mounting
Twisting of towing eye not possible
Progress function (ballpoint pen principle)
more
NEW
×
Available until: 31.12.2021
TQ 200
light alloy die-castingenclosure
for suspended mounting
more
TQ 700
Thermoplastic enclosure
one-side operation / wire up to 10 m long
Position indicator
Large wiring compartment
Twisting of towing eye not possible
One tension force for cable lengths up to 10 m
more
TQ 700 S
Thermoplastic enclosure
vertical mounting
Large wiring compartment
Twisting of towing eye not possible
wire pull detection
2 Contacts
more
TQ 900
Metal enclosure
one-side operation / wire up to 50 m long
Position indicator
Robust design
Large wiring compartment
Twisting of towing eye not possible
External watertight collar
more
TQ 441
Metal enclosure
One-side operation / wire up to 25 m long
more
Accessories