EX-AZM 170

EX-AZM 170

  • Manual release
  • Ex-Zone 2 and 22
  • High holding force
  • 90 mm x 84 mm x 30 mm
  • Thermoplastic enclosure
  • 1 Cable entry M 20 x 1.5
  • Interlock with protection against incorrect
    locking.
Product-
Type description
Switching principle 
Number of auxiliary contacts 
Number of safety contacts 
Variants of product
Product-
Type description
Switching principle 
Creep circuit element
Number of auxiliary contacts 
Number of safety contacts 
2
Product-
Type description
Switching principle 
Creep circuit element
Number of auxiliary contacts 
Number of safety contacts 
2
Product-
Type description
Switching principle 
Creep circuit element
Number of auxiliary contacts 
1
Number of safety contacts 
1
Product-
Type description
Switching principle 
Creep circuit element
Number of auxiliary contacts 
1
Number of safety contacts 
1
Product-
Type description
Switching principle 
Creep circuit element
Number of auxiliary contacts 
Number of safety contacts 
2
Product-
Type description
Switching principle 
Creep circuit element
Number of auxiliary contacts 
Number of safety contacts 
2
Product-
Type description
Switching principle 
Creep circuit element
Number of auxiliary contacts 
1
Number of safety contacts 
1
Product-
Type description
Switching principle 
Creep circuit element
Number of auxiliary contacts 
1
Number of safety contacts 
1
System components